您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
BRF
Fluro
Industry parts
Rod Ends
tonnen_kugelgelagerte_gelenkkopfe
kugelgelagerte_gelenkkopfe
Female right hand thread
BRF
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/tonnen_kugelgelagerte_gelenkkopfe/kugelgelagerte_gelenkkopfe/innengewinde_reachts/brf/brf_asmtab.prj},{NB=Gelenkkopf BRF14 M 14(0-0)},{IDNR=},{BEZ=BRF14},{D=14},{G=M 14},{GNDM=14},{P=2.00},{ALPHA=0},{ROT=0},{PDF=brf},{INFO=PDF-Datenblatt},{B=19},{M=13.50},{F=57},{O=17.0},{A=36},{J=20.0},{K=25},{GL=25},{L=75},{SW=22},{ST=2.0},{DT=5.6},{ZDR=1025},{KIPPWINKEL=6.0},{GEW=160},{VERS=13},{PPATH=brf_asmtpl.prj},{MD=360},{MAT1=Einsatzstahl },{MAT2=Wälzlagerstahl 100Cr6},{MAT3=Wälzlagerstahl 100Cr6},{SCH=Schmiernippel DIN 71412 H1},{CTN=84832000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
G
Thread
ⁿ/ₐ
B
[mm]
M
[mm]
F
[mm]
O
[mm]
A
[mm]
J
[mm]
K
[mm]
GL
[mm]
L
[mm]
SW
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
SCH
lubrication
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
BRF6 M 6
BRF6
6
M 6
9
6.75
30
9.0
20
10.0
13
12
40
11
0.7
2.8
1350
8.0
24
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 3405 D1...
84832000
BRF8 M 8
BRF8
8
M 8
12
9.00
36
10.5
24
12.5
16
16
48
14
1.0
4.0
1300
8.5
44
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 3405 D1...
84832000
BRF10 M 10
BRF10
10
M 10
14
10.50
43
12.0
28
15.0
19
20
57
17
1.5
4.5
1225
8.0
72
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 3405 D1...
84832000
BRF10x1,25 M 10x1,25
BRF10x1,25
10
M 10x1,25
14
10.50
43
12.0
28
15.0
19
20
57
17
1.5
4.5
1225
8.0
72
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 3405 D1...
84832000
BRF12 M 12
BRF12
12
M 12
16
12.00
50
14.5
32
17.5
22
22
66
19
1.8
5.0
1125
7.5
107
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
84832000
BRF12x1,25 M 12x1,25
BRF12x1,25
12
M 12x1,25
16
12.00
50
14.5
32
17.5
22
22
66
19
1.8
5.0
1125
7.5
107
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
84832000
BRF14 M 14
BRF14
14
M 14
19
13.50
57
17.0
36
20.0
25
25
75
22
2.0
5.6
1025
6.0
160
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
84832000
BRF16 M 16
BRF16
16
M 16
21
15.00
64
19.0
42
22.0
27
28
85
22
2.4
6.3
975
8.0
224
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
84832000
BRF16x1,5 M 16x1,5
BRF16x1,5
16
M 16x1,5
21
15.00
64
19.0
42
22.0
27
28
85
22
2.4
6.3
975
8.0
224
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
84832000
BRF18 M 18x1,5
BRF18
18
M 18x1,5
23
16.50
71
21.5
46
25.0
31
32
94
27
2.9
7.1
900
8.5
293
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
84832000
BRF20 M 20x1,5
BRF20
20
M 20x1,5
25
18.00
77
24.5
50
27.5
34
33
102
30
3.5
7.9
825
7.0
367
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
84832000
BRF22 M 22x1,5
BRF22
22
M 22x1,5
28
20.00
84
26.0
54
30.0
38
37
111
32
4.0
9.3
725
8.0
480
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
84832000
BRF25 M 24x2
BRF25
25
M 24x2
31
22.00
94
29.5
64
30.0
35
42
126
30
5.7
11.0
600
5.0
572
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
84832000
BRF30 M 30x2
BRF30
30
M 30x2
37
25.00
110
34.5
70
40.0
50
51
145
41
7.5
14.2
450
7.5
978
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412 H...
84832000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D