您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
BQ45GL1001 - Cap
CPC – Colder Products
Specialty/Other
Specialty Couplings
BQ45 Series
Powered by
CAD模型選擇
{colder/specialty_other/specialty_couplings/bq45_series/bq45gl1001_asmtab.prj},{NB=BQ45GL1001},{PN=BQ45GL1001},{PPATH=bq45gl1001_cap_asmtpl.prj},{CCOLUMN=BQ45GL1001},{DCOLUMN=45mm CAP x PMC12 Valved In-Line Body},{FCOLUMN=BQ},{GCOLUMN=5},{LCOLUMN=General Purpose},{SCOLUMN=EPDM},{TCOLUMN=Stainless Steel},{VCOLUMN=32°F},{WCOLUMN=0°C},{XCOLUMN=120°F},{YCOLUMN=49°C},{AECOLUMN= },{AFCOLUMN= },{ANCOLUMN= },{AYCOLUMN=Compliant},{AZCOLUMN=Compliant},{BACOLUMN=Blue HDPE Base Cap, Almond Polypropylene Quick Disconnect},{BBCOLUMN=Almond Polypropylene},{BCCOLUMN=Stainless Steel},{BDCOLUMN=Stainless Steel},{BECOLUMN=LDPE Gasket,Hydrophobic PTFE Packaging Vent},{MCOLUMN= },{NCOLUMN= },{NOTE= }
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
ⁿ/ₐ
MCOLUMN
Material Type
ⁿ/ₐ
NCOLUMN
Material Finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
BQ45GL1001
BQ45GL1001
BQ45GL1001
45mm CAP x PMC12 Valved I...
BQ
5
General Purpose
EPDM
Stainless Steel
32°F
0°C
120°F
49°C
Compliant
Compliant
Blue HDPE Base Cap, Almon...
Almond Polypropylene
Stainless Steel
Stainless Steel
LDPE Gasket,Hydrophobic P...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D