您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 873 - Woodruff keys (DIN 6888; ~ISO 3912), C45 K, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.50 Keys
BN 873 Woodruff keys
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_50/bn_873/bn_873.prj},{NB=BN 873 1322877 woodruff key 4x7.5 (1)},{CNSORDERNO=1322877},{BNARTNR=1322877},{BNNORM1=DIN 6888},{BNNORM2=~ISO 3912},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=blank},{B=4.000},{H=7.500},{D2=19.000},{R1=0.200},{L=18.570},{KB=1},{D1MIN1=10.000},{D1MAX1=12.000},{D1MIN2=17.000},{D1MAX2=22.000},{WNB=4.000},{WNT1=6.000},{WNT1B=6.600},{NNB=4.000},{NNT2A=1.700},{NNT2B=1.100},{R2=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Oberfläche
ⁿ/ₐ
B
Width h9
[mm]
H
Height h12
[mm]
D2
Diameter
[mm]
R1
Radius
[mm]
L
Length ~
[mm]
D1MIN1
Shaft diameter classification I
ⁿ/ₐ
D1MAX1
Shaft diameter classification I
ⁿ/ₐ
BN 873 1322737 woodruff k...
1322737
DIN 6888
~ISO 3912
Steel
plain
1.500
2.600
7.000
0.200
6.760
4.000
6.000
BN 873 1322745 woodruff k...
1322745
DIN 6888
~ISO 3912
Steel
plain
2.000
2.600
7.000
0.200
6.760
6.000
8.000
BN 873 1322753 woodruff k...
1322753
DIN 6888
~ISO 3912
Steel
plain
2.000
3.700
10.000
0.200
9.660
6.000
8.000
BN 873 1322796 woodruff k...
1322796
DIN 6888
~ISO 3912
Steel
plain
2.000
5.000
13.000
0.200
12.650
6.000
8.000
BN 873 1322761 woodruff k...
1322761
DIN 6888
~ISO 3912
Steel
plain
2.500
3.700
10.000
0.200
9.660
8.000
10.000
BN 873 1322788 woodruff k...
1322788
DIN 6888
~ISO 3912
Steel
plain
3.000
3.700
10.000
0.200
9.660
8.000
10.000
BN 873 1322818 woodruff k...
1322818
DIN 6888
~ISO 3912
Steel
plain
3.000
5.000
13.000
0.200
12.650
8.000
10.000
BN 873 1322834 woodruff k...
1322834
DIN 6888
~ISO 3912
Steel
plain
3.000
6.500
16.000
0.200
15.720
8.000
10.000
BN 873 1322869 woodruff k...
1322869
DIN 6888
~ISO 3912
Steel
plain
3.000
7.500
19.000
0.200
18.570
8.000
10.000
BN 873 1322826 woodruff k...
1322826
DIN 6888
~ISO 3912
Steel
plain
4.000
5.000
13.000
0.200
12.650
10.000
12.000
BN 873 1322842 woodruff k...
1322842
DIN 6888
~ISO 3912
Steel
plain
4.000
6.500
16.000
0.200
15.720
10.000
12.000
BN 873 1322877 woodruff k...
1322877
DIN 6888
~ISO 3912
Steel
plain
4.000
7.500
19.000
0.200
18.570
10.000
12.000
BN 873 1322893 woodruff k...
1322893
DIN 6888
~ISO 3912
Steel
plain
4.000
9.000
22.000
0.200
21.630
10.000
12.000
BN 873 1322850 woodruff k...
1322850
DIN 6888
~ISO 3912
Steel
plain
5.000
6.500
16.000
0.200
15.720
12.000
17.000
BN 873 1322885 woodruff k...
1322885
DIN 6888
~ISO 3912
Steel
plain
5.000
7.500
19.000
0.200
18.570
12.000
17.000
BN 873 1322907 woodruff k...
1322907
DIN 6888
~ISO 3912
Steel
plain
5.000
9.000
22.000
0.200
21.630
12.000
17.000
BN 873 1322923 woodruff k...
1322923
DIN 6888
~ISO 3912
Steel
plain
5.000
10.000
25.000
0.200
24.490
12.000
17.000
BN 873 1322915 woodruff k...
1322915
DIN 6888
~ISO 3912
Steel
plain
6.000
9.000
22.000
0.400
21.630
17.000
22.000
BN 873 1322931 woodruff k...
1322931
DIN 6888
~ISO 3912
Steel
plain
6.000
10.000
25.000
0.400
24.490
17.000
22.000
BN 873 1322966 woodruff k...
1322966
DIN 6888
~ISO 3912
Steel
plain
6.000
11.000
28.000
0.400
27.350
17.000
22.000
BN 873 1322982 woodruff k...
1322982
DIN 6888
~ISO 3912
Steel
plain
8.000
11.000
28.000
0.400
27.350
22.000
30.000
BN 873 1322990 woodruff k...
1322990
DIN 6888
~ISO 3912
Steel
plain
8.000
13.000
32.000
0.400
31.430
22.000
30.000
BN 873 1323008 woodruff k...
1323008
DIN 6888
~ISO 3912
Steel
plain
10.000
13.000
32.000
0.400
31.430
30.000
38.000
BN 873 1323016 woodruff k...
1323016
DIN 6888
~ISO 3912
Steel
plain
10.000
16.000
45.000
0.400
43.080
30.000
38.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D