카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 739 - Hinge rings, steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 739 Hinge rings
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_300/01_100_300_10/bn_739/bn_739.prj},{NB=BN 739 1271393 hinge ring 11},{CNSORDERNO=1271393},{BNARTNR=1271393},{BNMAT=Stahl Härteklasse 140 HV},{CNSMAT=Stahl Härteklasse 140 HV},{BNSURFACE=verzinkt-blau},{DA=11},{DW=15},{H=2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DA
H13
[mm]
DW
h14
[mm]
H
±0.3
[mm]
BN 739 1271350 hinge ring...
1271350
Steel hardness class 140 ...
zinc plated blue
7
11
2
BN 739 1271369 hinge ring...
1271369
Steel hardness class 140 ...
zinc plated blue
8
12
2
BN 739 1271377 hinge ring...
1271377
Steel hardness class 140 ...
zinc plated blue
9
13
2
BN 739 1271385 hinge ring...
1271385
Steel hardness class 140 ...
zinc plated blue
10
14
2
BN 739 1271393 hinge ring...
1271393
Steel hardness class 140 ...
zinc plated blue
11
15
2
BN 739 1271407 hinge ring...
1271407
Steel hardness class 140 ...
zinc plated blue
12
16
2
BN 739 1271415 hinge ring...
1271415
Steel hardness class 140 ...
zinc plated blue
13
17
2
BN 739 1271423 hinge ring...
1271423
Steel hardness class 140 ...
zinc plated blue
14
18
2
BN 739 1271431 hinge ring...
1271431
Steel hardness class 140 ...
zinc plated blue
15
20
2
BN 739 1271458 hinge ring...
1271458
Steel hardness class 140 ...
zinc plated blue
16
22
2
BN 739 1271466 hinge ring...
1271466
Steel hardness class 140 ...
zinc plated blue
18
24
2
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D