카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 567 - Flat washers thin type, brass, nickel plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 567 Flat washers thin type
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_300/01_100_300_10/bn_567/bn_567.prj},{NB=BN 567 1216902 flat washer 5},{CNSORDERNO=1216902},{BNARTNR=1216902},{BNMAT=Messing},{CNSMAT=Messing},{HARDNESS=N/A},{BNSURFACE=vernickelt},{DD=-},{D=5},{DA=5.0},{DW=15.0},{H=1.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
HARDNESS
Hardness
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DD
for thread
[mm]
D
for bolt diameter
[mm]
DA
Inner diameter H11
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
BN 567 1216856 flat washe...
1216856
Brass
N/A
nickel plated
M2
-
2.2
5.5
0.5
BN 567 1216864 flat washe...
1216864
Brass
N/A
nickel plated
-
3
3.0
13.0
1.0
BN 567 1216872 flat washe...
1216872
Brass
N/A
nickel plated
M3
-
3.2
8.0
0.5
BN 567 1216880 flat washe...
1216880
Brass
N/A
nickel plated
-
4
4.0
14.0
1.0
BN 567 1216899 flat washe...
1216899
Brass
N/A
nickel plated
M4
-
4.3
10.0
0.8
BN 567 1216902 flat washe...
1216902
Brass
N/A
nickel plated
-
5
5.0
15.0
1.0
BN 567 1216910 flat washe...
1216910
Brass
N/A
nickel plated
M5
-
5.3
12.0
1.0
BN 567 1216929 flat washe...
1216929
Brass
N/A
nickel plated
-
6
6.0
16.0
1.0
BN 567 1216937 flat washe...
1216937
Brass
N/A
nickel plated
M6
-
6.4
14.0
1.0
BN 567 1216945 flat washe...
1216945
Brass
N/A
nickel plated
-
7
7.0
17.0
1.0
BN 567 1216953 flat washe...
1216953
Brass
N/A
nickel plated
-
8
8.0
18.0
1.0
BN 567 1216961 flat washe...
1216961
Brass
N/A
nickel plated
-
9
9.0
20.0
1.0
BN 567 1216988 flat washe...
1216988
Brass
N/A
nickel plated
-
10
10.0
22.0
1.0
BN 567 1216996 flat washe...
1216996
Brass
N/A
nickel plated
-
11
11.0
25.0
1.5
BN 567 1217003 flat washe...
1217003
Brass
N/A
nickel plated
-
12
12.0
27.0
1.5
BN 567 1217011 flat washe...
1217011
Brass
N/A
nickel plated
M12
-
13.0
30.0
1.5
BN 567 1217038 flat washe...
1217038
Brass
N/A
nickel plated
M16
-
17.0
34.0
2.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D