카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 55846 - Fastener with threaded collar rounded corner head Ø 38 mm
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.500 bigHead® with threaded collar
02.600.500.30 bigHead® with threaded collar
BN 55846 Fastener with threaded collar
Powered by
CAD모델 선택
{bossard/02/02_600/02_600_500/02_600_500_30/bn_55846/f2_sf2_b38_s38.prj},{NB=9021105},{BNARTNR=9021105},{BNARTNR1=9021105},{BN=55846},{BZC=F2/B38A-M6X15},{W=Stahl},{BNSURFACE=verzinkt},{DXL=M6 x 15 mm},{D=M6},{NDM=6},{KDM=4.917},{L=15},{KF=B38A - geschlossen},{VERSKF=1},{K=Ø 38},{DP=1.200},{DP1=1.600},{DV=12.700},{DM=9.500},{O=9.500},{VERS=1},{X=2},{BNMAT=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
KF
Head shape
ⁿ/ₐ
K
Around head
[mm]
BNMAT
Material
ⁿ/ₐ
9021100
9021100
9021100
F2/B38A-M4x5
Steel
zinc plated
M4 x 5mm
M4
5
B38A - closed
Ø 38
9023695
9023695
9023695
F2/B38A-M4X10
Steel
zinc plated
M4 x 10mm
M4
10
B38A - closed
Ø 38
9021101
9021101
9021101
F2/B38A-M5X5
Steel
zinc plated
M5 x 5 mm
M5
5
B38 - closed
Ø 38
9021102
9021102
9021102
F2/B38A-M5X10
Steel
zinc plated
M5 x 10 mm
M5
10
B38A - closed
Ø 38
9021103
9021103
9021103
F2/B38A-M5X15
Steel
zinc plated
M5 x 15 mm
M5
15
B38A - closed
Ø 38
9021104
9021104
9021104
F2/B38A-M6X5
Steel
zinc plated
M6 x 5 mm
M6
5
B38A - closed
Ø 38
9023696
9023696
9023696
F2/B38A-M6X10
Steel
zinc plated
M6 x 10 mm
M6
10
B38A - closed
Ø 38
9021105
9021105
9021105
F2/B38A-M6X15
Steel
zinc plated
M6 x 15 mm
M6
15
B38A - closed
Ø 38
9032402
9032402
9032402
F2/B38A-M6x16
Steel
zinc plated
M6 x 16mm
M6
16
B38A - closed
Ø 38
9023697
9023697
9023697
F2/B38A-M8X10
Steel
zinc plated
M8 x 10 mm
M8
10
B38A - closed
Ø 38
9032403
9032403
9032403
F2/B38A-M8x14
Steel
zinc plated
M8 x 14mm
M8
14
B38A - closed
Ø 38
9021106
9021106
9021106
F2/B38A-M8X15
Steel
zinc plated
M8 x 15 mm
M8
15
B38A - closed
Ø 38
9032404
9032404
9032404
F2/B38A-M8x16
Steel
zinc plated
M8 x 16mm
M8
16
B38A - closed
Ø 38
9032405
9032405
9032405
F2/B38A-M8x22
Steel
zinc plated
M8 x 22mm
M8
22
B38A - closed
Ø 38
9032406
9032406
9032406
F2/B38A-M10x10
Steel
zinc plated
M10 x 10mm
M10
10
B38A - closed
Ø 38
9032407
9032407
9032407
F2/B38A-M10x14
Steel
zinc plated
M10 x 14mm
M10
14
B38A - closed
Ø 38
9032408
9032408
9032408
F2/B38A-M10x22
Steel
zinc plated
M10 x 22mm
M10
22
B38A - closed
Ø 38
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D