目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 54949 - Knurled control knobs with graduated flange with black-oxide steel boss, flange out of aluminum with black marks and numbers (ELESA® IZN.381+FGS), Technopolymer, glass-fiber reinforced, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 54949 Knurled control knobs with graduated flange with black-oxide steel boss, flange out of aluminum with black marks and numbers
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_54949/bn_54949.prj},{NB=BN 54949 9082972 knurled control knob with graduated flange 30726-C9},{CNSORDERNO=9082972},{BNARTNR=9082972},{BNNORM1=ELESA® IZN.381+FGS},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz},{CODE=30726-C9},{DESCRIPTION=IZN.381/45 A-8+FGS-10/100-C9},{DIM01=48.0},{DIM15=8},{DIM03=35.5},{DIM04=43.0},{DIM02=55.0},{DIM05=8.0},{DIM06=22},{DIM07=33.0},{DIM08=34.5},{DIM16=22.0},{DIM09=8.5},{H2=14.0},{DIM10=7.5},{DIM12=5},{DIM14=1.0},{WEIGHT=91.0},{DIM13=14},{R=14.000},{D4=3.200},{D=2.700},{DIM11=21.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM15
dH7
[mm]
DIM04
L1
[mm]
DIM02
F
[mm]
DIM10
h3
[mm]
DIM12
f
[mm]
DIM14
s
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 54949 9082970 knurled ...
9082970
ELESA® IZN.381+FGS
Technopolymer, glass-fibe...
black
30706-C9
IZN.381/32 A-6+FGS-10/40-...
32.0
6
32.5
38.0
6.0
4
1.0
31.0
BN 54949 9082971 knurled ...
9082971
ELESA® IZN.381+FGS
Technopolymer, glass-fibe...
black
30716-C9
IZN.381/40 A-8+FGS-10/40-...
42.0
8
39.0
50.0
7.0
5
1.0
53.0
BN 54949 9082972 knurled ...
9082972
ELESA® IZN.381+FGS
Technopolymer, glass-fibe...
black
30726-C9
IZN.381/45 A-8+FGS-10/100...
48.0
8
43.0
55.0
7.5
5
1.0
91.0
BN 54949 9082973 knurled ...
9082973
ELESA® IZN.381+FGS
Technopolymer, glass-fibe...
black
30736-C9
IZN.381/50 A-10+FGS-10/10...
52.0
10
47.0
62.5
8.5
5
1.0
96.0
BN 54949 9082974 knurled ...
9082974
ELESA® IZN.381+FGS
Technopolymer, glass-fibe...
black
30756-C9
IZN.381/63 A-10+FGS-10/10...
63.5
10
57.5
77.5
13.0
6
1.0
175.0
BN 54949 9082975 knurled ...
9082975
ELESA® IZN.381+FGS
Technopolymer, glass-fibe...
black
30766-C9
IZN.381/63 A-12+FGS-10/10...
63.5
12
57.5
77.5
13.0
6
1.0
169.0
BN 54949 9082976 knurled ...
9082976
ELESA® IZN.381+FGS
Technopolymer, glass-fibe...
black
30776-C9
IZN.381/63 A-14+FGS-10/10...
63.5
14
57.5
77.5
13.0
6
1.0
152.5
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D