目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5364 - Knurled knobs for hex socket head cap screws (without screws), Polyoxymethylene (POM), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 5364 Knurled knobs for hex socket head cap screws (without screws)
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_5364/bn_5364.prj},{NB=BN 5364 1065823 knurled knob M5},{CNSORDERNO=1065823},{BNARTNR=1065823},{BNNORM1=},{CNSMAT=Polyoxymethylen (POM)},{BNMAT=Polyoxymethylen (POM)},{BNSURFACE=schwarz},{D1=M5},{NDM=5.000},{D2=8.5},{D3=17},{H=6.5},{A=4.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
H
[mm]
A
[mm]
BN 5364 1065807 knurled k...
1065807
Polyoxymethylene (POM)
black
M3
5.5
11
4.5
3.0
BN 5364 1065815 knurled k...
1065815
Polyoxymethylene (POM)
black
M4
7.0
13
5.5
3.5
BN 5364 1065823 knurled k...
1065823
Polyoxymethylene (POM)
black
M5
8.5
17
6.5
4.5
BN 5364 1065831 knurled k...
1065831
Polyoxymethylene (POM)
black
M6
10.0
20
7.5
5.0
BN 5364 1065858 knurled k...
1065858
Polyoxymethylene (POM)
black
M6a
10.0
25
7.5
6.0
BN 5364 1065866 knurled k...
1065866
Polyoxymethylene (POM)
black
M8
13.0
25
9.5
6.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D