目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 528 - Knurled nuts low type (DIN 467), plain
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 528, BN 529 Knurled nuts low type
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_528_529/bn_528.prj},{NB=BN 528 1197622 knurled nut low type M4},{CNSORDERNO=1197622},{BNARTNR=1197622},{BNNORM1=DIN 467},{CNSMAT=Messing},{BNMAT=Messing},{BNSURFACE=blank},{D=4.000},{P=0.700},{DK=16.000},{DW=8.000},{C=0.400},{M=4.000},{M1=3.500},{R=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DK
Head diameter
[mm]
DW
Diameter of the bearing face max.
[mm]
C
Phase depth for head
[mm]
M
Overall height max.
[mm]
M1
max.
[mm]
R
Head radius
[mm]
BN 528 1197614 knurled nu...
1197614
DIN 467
Brass
blank
3.000
2.459
0.500
12.000
6.000
0.300
3.000
2.500
0.500
BN 528 1197622 knurled nu...
1197622
DIN 467
Brass
blank
4.000
3.242
0.700
16.000
8.000
0.400
4.000
3.500
0.500
BN 528 1197630 knurled nu...
1197630
DIN 467
Brass
blank
5.000
4.134
0.800
20.000
10.000
0.400
5.000
4.000
1.000
BN 528 1197649 knurled nu...
1197649
DIN 467
Brass
blank
6.000
4.917
1.000
24.000
12.000
0.500
6.000
5.000
1.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D