目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 526 - Knurled nuts high type (DIN 466), plain
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 526, BN 527 Knurled nuts high type
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_526_527/bn_526.prj},{NB=BN 526 1197495 knurled nut high type M4},{CNSORDERNO=1197495},{BNARTNR=1197495},{BNNORM1=DIN 466},{CNSMAT=Messing},{BNMAT=Messing},{BNSURFACE=blank},{D=4.000},{P=0.700},{C=0.400},{DK=16.000},{DW=8.000},{M=9.500},{M1=3.500},{R=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Pitch
[mm]
C
Phase depth for head
[mm]
DK
Head diameter
[mm]
DW
Diameter of the bearing face max.
[mm]
M
Overall height max.
[mm]
M1
max.
[mm]
R
Head radius
[mm]
BN 526 1197487 knurled nu...
1197487
DIN 466
Brass
blank
3.000
0.500
0.300
12.000
6.000
7.500
2.500
0.500
BN 526 1197495 knurled nu...
1197495
DIN 466
Brass
blank
4.000
0.700
0.400
16.000
8.000
9.500
3.500
0.500
BN 526 1197509 knurled nu...
1197509
DIN 466
Brass
blank
5.000
0.800
0.400
20.000
10.000
11.500
4.000
1.000
BN 526 1197517 knurled nu...
1197517
DIN 466
Brass
blank
6.000
1.000
0.500
24.000
12.000
15.000
5.000
1.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D