您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 487 - Angle joint studs type B, with rivet stud (DIN 71803 B), plain, short
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.30 Angle joints
BN 487, BN 501 Angle joint studs type B, with rivet stud
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_900/03_200_900_30/bn_487_501/bn_487.prj},{NB=BN 487 1191268 angle joint stud B 10x4.5(00)},{CNSORDERNO=1191268},{BNARTNR=1191268},{BNNORM1=DIN 71803 B},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=blank},{WKL1=0},{WKL2=0},{D=10.000},{L3=4.500},{L4=2.200},{D3=10.000},{D4=5.000},{D5=6.000},{D6=4.000},{H=15.500},{L1=11.000},{R1=1.500},{R2=0.300},{ALPHA=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter h9
[mm]
L3
Tenon length ±0.2
[mm]
L4
Length of collar +0.4/0
[mm]
D3
Flange diameter h14
[mm]
D4
Min. diameter below orb ±0.2
[mm]
D5
Spigot diameter h11
[mm]
D6
Diameter reduction at the spigot 0/-0.4
[mm]
H
Height ±0.3
[mm]
L1
Position centre of orb ±0.3
[mm]
R1
Fillet ±0.2
[mm]
R2
Fillet max.
[mm]
ALPHA
Cone ±1°
[mm]
BN 487 1191241 angle join...
1191241
DIN 71803 B
Steel
blank
8.000
4.000
2.000
8.000
4.000
5.000
3.000
12.500
9.000
1.000
0.200
4.000
BN 487 1191268 angle join...
1191268
DIN 71803 B
Steel
blank
10.000
4.500
2.200
10.000
5.000
6.000
4.000
15.500
11.000
1.500
0.300
7.000
BN 487 1191276 angle join...
1191276
DIN 71803 B
Steel
blank
13.000
5.000
2.400
13.000
6.500
8.000
6.000
18.500
13.000
1.500
0.500
6.000
BN 487 1191284 angle join...
1191284
DIN 71803 B
Steel
blank
16.000
6.000
2.700
16.000
8.000
10.000
8.000
23.000
16.000
2.000
0.500
10.000
BN 487 1191292 angle join...
1191292
DIN 71803 B
Steel
blank
19.000
12.000
3.000
19.000
10.000
14.000
10.000
28.500
20.000
3.000
0.800
11.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D