目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 484 - Fork head pins for fork heads DIN 71752, steel / spring steel, zinc plated blue
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.10 Fork heads
BN 484 Fork head pins for fork heads DIN 71752
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_900/03_200_900_10/bn_484/bn_484.prj},{NB=BN 484 1190792 fork head pin 10x20},{BNARTNR=1190792},{BNARTNR1=300106570},{BNNORM1=},{CNSMAT=Stahl / Federstahl 430 HV},{BNMAT=Stahl / Federstahl 430 HV},{BNSURFACE=verzinkt-blau},{NRCODE=},{D1=10.000},{G=20.000},{A=23.000},{B=26.000},{L1=46.000},{L2=38.000},{L3=10.000},{D1X=18.000},{A2=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
ⁿ/ₐ
D1
h11
[mm]
G
[mm]
A
[mm]
B
[mm]
L1
~
[mm]
L2
~
[mm]
L3
~
[mm]
BN 484 3820189 fork head ...
3820189
300106563
Steel / Spring steel 430 ...
zinc plated blue
4.000
8.000
9.500
11.250
19.000
15.000
4.500
BN 484 1190725 fork head ...
1190725
300106564
Steel / Spring steel 430 ...
zinc plated blue
5.000
10.000
12.000
13.700
23.000
19.000
5.500
BN 484 1190733 fork head ...
1190733
300106565
Steel / Spring steel 430 ...
zinc plated blue
5.000
20.000
12.000
13.800
33.000
29.000
5.500
BN 484 1190741 fork head ...
1190741
300106566
Steel / Spring steel 430 ...
zinc plated blue
6.000
12.000
14.000
16.200
28.000
23.000
6.500
BN 484 1190768 fork head ...
1190768
300106567
Steel / Spring steel 430 ...
zinc plated blue
6.000
24.000
14.000
16.300
40.000
35.000
6.500
BN 484 1190776 fork head ...
1190776
300106568
Steel / Spring steel 430 ...
zinc plated blue
8.000
16.000
19.000
21.600
37.000
30.000
8.000
BN 484 1190784 fork head ...
1190784
300106569
Steel / Spring steel 430 ...
zinc plated blue
8.000
32.000
19.000
21.600
52.000
46.000
8.000
BN 484 1190792 fork head ...
1190792
300106570
Steel / Spring steel 430 ...
zinc plated blue
10.000
20.000
23.000
26.000
46.000
38.000
10.000
BN 484 1190806 fork head ...
1190806
300106571
Steel / Spring steel 430 ...
zinc plated blue
10.000
40.000
23.000
26.300
66.000
58.000
10.000
BN 484 1190814 fork head ...
1190814
300106572
Steel / Spring steel 430 ...
zinc plated blue
12.000
24.000
28.000
31.100
53.000
45.000
12.000
BN 484 1190822 fork head ...
1190822
300106573
Steel / Spring steel 430 ...
zinc plated blue
12.000
48.000
28.000
31.200
78.000
69.000
12.000
BN 484 1190830 fork head ...
1190830
300106574
Steel / Spring steel 430 ...
zinc plated blue
14.000
28.000
31.000
34.100
62.000
52.000
14.000
BN 484 1190849 fork head ...
1190849
300106575
Steel / Spring steel 430 ...
zinc plated blue
14.000
56.000
31.000
34.000
92.000
82.000
14.000
BN 484 1190857 fork head ...
1190857
300106576
Steel / Spring steel 430 ...
zinc plated blue
16.000
32.000
36.000
39.500
73.000
62.000
16.000
BN 484 1190865 fork head ...
1190865
300106577
Steel / Spring steel 430 ...
zinc plated blue
16.000
64.000
36.000
39.200
103.000
92.000
16.000
BN 484 3820072 fork head ...
3820072
300120078
Steel / Spring steel 430 ...
zinc plated blue
20.000
40.000
45.000
50.000
87.500
71.500
16.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D