您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 37944 - Threaded inserts self-cutting with large head, for thermosets and glass-fiber reinforced plastics >35 %
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.30 Threaded inserts self-cutting
BN 37944 Threaded inserts self-cutting
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_30/bn_37944/gewinaetze_f_drpl_mg_kop.prj},{NB=3794563},{BNARTNR=3794563},{BNARTNR1=300155519},{BZC=339M5},{D=M5},{L=6.40},{LTOL=±0,25},{D1=7.50},{P=1.41},{D2=11.10},{T=0.90},{NDM=5.000},{DDIN=6.900},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Order designation
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
[mm]
LTOL
[mm]
D1
nom.
[mm]
P
nom.
[mm]
D2
nom.
[mm]
T
±0.1
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
3794742
3794742
300155517
339M2.5
M2.5
4.00
±0,20
4.33
1.06
6.35
0.60
3794669
3794669
300164034
338M2.5
M2.5
5.25
±0,20
4.33
1.06
6.35
0.60
3794624
3794624
300155516
339M3
M3
4.00
±0,20
4.73
1.06
7.10
0.75
3794655
3794655
300144961
338M3
M3
5.25
±0,20
4.73
1.06
7.10
0.75
3795240
3795240
300155518
339M4
M4
5.60
±0,20
6.31
1.27
8.70
0.75
3794531
3794531
300143785
338M4
M4
7.10
±0,20
6.31
1.27
8.70
0.75
3794563
3794563
300155519
339M5
M5
6.40
±0,25
7.50
1.41
11.10
0.90
3795150
3795150
300144962
338M5
M5
8.40
±0,25
7.50
1.41
11.10
0.90
3794879
3794879
300155520
339M6
M6
7.90
±0,25
8.69
1.59
12.00
1.00
3794808
3794808
300143901
338M6
M6
9.80
±0,25
8.69
1.59
12.00
1.00
3795001
3795001
300155521
339M8-02
M8
7.50
±0,30
11.06
1.95
14.30
1.25
3794628
3794628
300144968
338M8
M8
12.40
±0,30
11.06
1.95
14.30
1.25
3795075
3795075
300162098
339M10
M10
12.00
±0,30
13.95
1.95
18.00
1.50
3794520
3794520
300173758
338M10
M10
16.00
±0,30
13.95
1.95
18.00
1.50
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D