您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 37936 - Threaded inserts self-cutting with small head, for thermosets and glass-fiber reinforced plastics >35 %
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.30 Threaded inserts self-cutting
BN 37936 Threaded inserts self-cutting
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_30/bn_37936/bn_37936.prj},{NB=3794605},{BNARTNR=3794605},{BNARTNR1=300144955},{BN=37936},{BZC=270M5},{D=M5},{L=10.00 ± 0.125},{LX=10.000},{D1=7.50},{P=1.41},{D2=7.5},{T=0.80},{DD=Auf Anfrage},{W=Auf Anfrage},{DD1=Auf Anfrage},{T1=Auf Anfrage},{NDM=5.000},{DDIN=6.900},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Order designation
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
[mm]
D1
nom.
[mm]
P
nom.
[mm]
D2
nom.
[mm]
T
±0.15
[mm]
DD
[mm]
W
min.
[mm]
DD1
min.
[mm]
T1
min.
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
3794571
3794571
300177167
270M3
M3
6.25 ± 0.125
4.73
1.06
4.7
0.75
On Request
On Request
On Request
On Request
3794733
3794733
300144954
270M4
M4
8.40 ± 0.125
6.31
1.27
6.3
0.80
On Request
On Request
On Request
On Request
3794605
3794605
300144955
270M5
M5
10.00 ± 0.125
7.50
1.41
7.5
0.80
On Request
On Request
On Request
On Request
3794754
3794754
300144956
270M6
M6
12.00 ± 0.125
8.69
1.59
8.6
0.90
On Request
On Request
On Request
On Request
3794615
3794615
300159416
239M6
M6
7.90 ± 0.125
8.69
1.59
8.6
0.90
On Request
On Request
On Request
On Request
3794737
3794737
300144957
270M8
M8
14.00 ± 0.125
11.06
1.95
11.1
1.00
On Request
On Request
On Request
On Request
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D