您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 37922 - Threaded inserts self-cutting for thermosets and glass-fiber reinforced plastics >35 %
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.30 Threaded inserts self-cutting
BN 37922 Threaded inserts self-cutting
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_30/bn_37922/gewinaetze_f_drpl.prj},{NB=3795086},{BNARTNR=3795086},{BNARTNR1=300113442},{BZC=139M4},{D=M4},{L=5.60},{D1=6.31},{P=1.27},{NDM=4.000},{DDIN=5.800},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Order designation
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
±0.125
[mm]
D1
nom.
[mm]
P
nom.
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
3795195
3795195
300113438
139M2
M2
4.00
3.50
0.79
3794780
3794780
300140136
138M2
M2
4.80
3.50
0.79
3795148
3795148
300113439
139M2.5
M2.5
4.00
4.33
1.06
3794880
3794880
300140137
138M2.5
M2.5
5.25
4.33
1.06
3794967
3794967
300140139
170M2.5
M2.5
6.25
4.33
1.06
3794633
3794633
300113440
139M3
M3
4.00
4.73
1.06
3795125
3795125
300113449
138M3
M3
5.25
4.73
1.06
3794986
3794986
300113457
170M3
M3
6.25
4.73
1.06
3795082
3795082
300140135
139M3.5
M3.5
5.00
5.52
1.15
3795043
3795043
300140138
138M3.5
M3.5
6.20
5.52
1.15
3794519
3794519
300140140
170M3.5
M3.5
7.30
5.52
1.15
3795086
3795086
300113442
139M4
M4
5.60
6.31
1.27
3794749
3794749
300113451
138M4
M4
7.10
6.31
1.27
3795260
3795260
300113459
170M4
M4
8.40
6.31
1.27
3795165
3795165
300113443
139M5
M5
6.40
7.50
1.41
3794927
3794927
300113452
138M5
M5
8.40
7.50
1.41
3794844
3794844
300113460
170M5
M5
10.00
7.50
1.41
3794900
3794900
300113444
139M6
M6
7.90
8.69
1.59
3794654
3794654
300113453
138M6
M6
9.80
8.69
1.59
3795135
3795135
300113461
170M6
M6
12.00
8.69
1.59
3795142
3795142
300113445
139M8
M8
9.50
11.06
1.95
3795022
3795022
300113454
138M8
M8
12.40
11.06
1.95
3794640
3794640
300113446
139M10
M10
12.00
13.95
1.95
3794724
3794724
300113455
138M10
M10
16.00
13.95
1.95
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D