目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 37872 - Threaded inserts for insert moulding with tapped blind hole, for thermoplastics and thermosets
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.10 Threaded inserts for mould-in
BN 37872 Threaded inserts for insert moulding
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_10/bn_37872/gewinaetze_m_schge.prj},{NB=3795008},{BNARTNR=3795008},{BNARTNR1=300146093},{BZC=116M3.5},{D=M3.5},{L=7.9},{D1=5.00},{T=4.90},{DD=2.9},{LL=5.4},{L1=3.63},{L2=0.80},{NDM=3.500},{KDM=2.850},{PRA=1},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Order specification
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
±0.25
[mm]
D1
±0.25
[mm]
T
nom.
[mm]
DD
[mm]
LL
0/±0.25
[mm]
L1
[mm]
L2
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
3794684
3794684
300123234
116M3
M3
6.4
4.15
3.70
2.5
4.8
3.13
0.75
3795008
3795008
300146093
116M3.5
M3.5
7.9
5.00
4.90
2.9
5.4
3.63
0.80
3795023
3795023
300123235
116M4
M4
8.7
5.90
5.45
3.3
5.8
4.13
0.85
3795093
3795093
300123236
116M5
M5
9.5
6.60
6.45
4.2
6.7
5.25
0.90
3795005
3795005
300153826
116M6
M6
12.5
10.00
8.30
5.0
7.5
6.25
0.95
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D