카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33042 - Lifting eye bolts (DIN 580; ~ISO 3266), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.60 Eye bolts and lifting eye bolts
BN 33042 Lifting eye bolts
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_60/bn_33042/bn_33042.prj},{NB=BN 33042 5818640 lifting eye bolt M10},{CNSORDERNO=5818640},{BNARTNR=5818640},{BNNORM1=DIN 580},{BNNORM2=~ISO 3266},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=10.000},{P=1.500},{L=17.000},{DW=25.000},{DK=45.000},{DK1=25.000},{C=8.000},{G=3.000},{DG=7.700},{H=45.000},{K=10.000},{M=12.000},{R1=4.000},{R2=1.000},{R3=1.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length ±1/2 IT 15
[mm]
DW
Outer diameter of bearing face
[mm]
DK
Ring inner diameter
[mm]
DK1
Ring outer diameter
[mm]
C
Height of washer-faced portion (e.g. thickness of flange or collar)
[mm]
G
Width of undercut
[mm]
DG
Clear diameter of the stitch h13
[mm]
H
Ring height
[mm]
K
Ring diameter top
[mm]
M
Ring diameter bottom
[mm]
R1
Radius 1
[mm]
R2
Radius 2
[mm]
R3
Radius 3
[mm]
BN 33042 9022340 lifting ...
9022340
DIN 580
~ISO 3266
Stainless steel A4
6.000
4.773
1.000
13.000
20.000
36.000
20.000
6.000
2.500
4.400
36.000
8.000
10.000
4.000
1.000
1.000
BN 33042 5818620 lifting ...
5818620
DIN 580
~ISO 3266
Stainless steel A4
6.000
4.773
1.000
12.000
16.000
27.000
16.000
6.000
2.000
4.400
27.500
6.500
8.000
4.000
1.000
1.000
BN 33042 5818630 lifting ...
5818630
DIN 580
~ISO 3266
Stainless steel A4
8.000
6.466
1.250
13.000
20.000
36.000
20.000
6.000
2.500
6.000
36.000
8.000
10.000
4.000
1.000
1.000
BN 33042 5818640 lifting ...
5818640
DIN 580
~ISO 3266
Stainless steel A4
10.000
8.160
1.500
17.000
25.000
45.000
25.000
8.000
3.000
7.700
45.000
10.000
12.000
4.000
1.000
1.000
BN 33042 5818650 lifting ...
5818650
DIN 580
~ISO 3266
Stainless steel A4
12.000
9.853
1.750
20.500
30.000
54.000
30.000
10.000
3.500
9.400
53.000
12.000
14.000
6.000
2.000
1.200
BN 33042 5818660 lifting ...
5818660
DIN 580
~ISO 3266
Stainless steel A4
16.000
13.546
2.000
27.000
35.000
63.000
35.000
12.000
4.000
13.000
62.000
14.000
16.000
6.000
2.000
1.200
BN 33042 5818670 lifting ...
5818670
DIN 580
~ISO 3266
Stainless steel A4
20.000
16.933
2.500
30.000
40.000
72.000
40.000
14.000
5.000
16.400
71.000
16.000
19.000
8.000
2.000
1.600
BN 33042 5818680 lifting ...
5818680
DIN 580
~ISO 3266
Stainless steel A4
24.000
20.319
3.000
36.000
50.000
90.000
50.000
18.000
6.000
19.600
90.000
20.000
24.000
12.000
2.000
2.000
BN 33042 5818690 lifting ...
5818690
DIN 580
~ISO 3266
Stainless steel A4
30.000
25.706
3.500
45.000
65.000
108.000
60.000
22.000
7.000
25.000
109.000
24.000
28.000
15.000
3.000
2.000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D