目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31657 - Ball lock pins self-locking, with combination handle, precipitation-hardened (HALDER EH 22380.), stainless steel 1.4542, handle: gray / blue
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.10 Ball lock pins
BN 31657, BN 53871 Ball lock pins self-locking, with combination handle, precipitation-hardened
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_10/bn_31657_53871/bn_31657.prj},{NB=BN 31657 3867578 ball lock pin 5x10 22380.0432},{CNSORDERNO=3867578},{BNARTNR=3867578},{BNNORM1=HALDER EH 22380.},{CNSMAT=INOX 1.4542},{BNMAT=INOX 1.4542},{BNMAT1=Griff: Polyamid 6 / Feder: INOX},{BNSURFACE=},{AUS=blau},{AUS1=Griff: grau / blau},{CODE=22380.0432},{BESTNR1=2238.432},{D1=5},{L1=10},{D2=5.5},{D3=33.2},{D4=14.5},{L2=6.0},{L3=26.7},{L4=10.8},{H11=5},{SG=24},{G=15},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Article number
ⁿ/ₐ
BNNORM1
Brand
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNMAT1
Product features
ⁿ/ₐ
AUS1
Type
ⁿ/ₐ
CODE
Ref. No.
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H11
Hole-Ø H11
ⁿ/ₐ
BN 31657 3867578 ball loc...
3867578
HALDER EH 22380.
Stainless steel 1.4542
Griff: Polyamid 6 / Feder...
Griff: grau / blau
22380.0432
5
10
5.5
33.2
14.5
6.0
26.7
10.8
5
BN 31657 3830646 ball loc...
3830646
HALDER EH 22380.
Stainless steel 1.4542
Griff: Polyamid 6 / Feder...
Griff: grau / blau
22380.0434
5
20
5.5
33.2
14.5
6.0
26.7
10.8
5
BN 31657 9007582 ball loc...
9007582
HALDER EH 22380.
Stainless steel 1.4542
Griff: Polyamid 6 / Feder...
Griff: grau / blau
22380.0454
8
20
9.5
39.2
18.4
8.2
33.3
13.4
8
BN 31657 3830121 ball loc...
3830121
HALDER EH 22380.
Stainless steel 1.4542
Griff: Polyamid 6 / Feder...
Griff: grau / blau
22380.0532
20
60
25.0
57.1
33.8
20.5
50.7
21.5
20
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D