您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30505 - Pozi flat countersunk head machine screws form Z (DIN 965 A; ~ISO 7046-1), 4.8, zinc plated black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 3333, BN 30505 Pozi flat countersunk head machine screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_3333_30505/bn_30505.prj},{NB=BN 30505 5401307 cross recessed flat countersunk head machine screw A M4x16-Z},{BNARTNR=5401307},{CNSORDERNO=5401307},{BNNORM1=DIN 965 A},{BNNORM2=~ISO 7046-1},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt-schwarz},{D=4.000},{P=0.700},{L=16.000},{DF=3.545},{DK=7.500},{A=1.400},{K=2.200},{R=1.000},{M=4.000},{FORM=A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
K
Head height max.
[mm]
R
Transition radius under head max.
[mm]
M
Wing diameter of cross recesses
[mm]
BN 30505 3441818 cross re...
3441818
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
3.000
2.387
0.500
4.000
5.600
1.000
1.350
1.650
0.800
2.800
BN 30505 5401299 cross re...
5401299
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
3.000
2.387
0.500
5.000
5.600
1.000
2.350
1.650
0.800
2.800
BN 30505 5002397 cross re...
5002397
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
3.000
2.387
0.500
6.000
5.600
1.000
3.350
1.650
0.800
2.800
BN 30505 5401300 cross re...
5401300
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
3.000
2.387
0.500
8.000
5.600
1.000
5.350
1.650
0.800
2.800
BN 30505 5401301 cross re...
5401301
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
3.000
2.387
0.500
10.000
5.600
1.000
7.350
1.650
0.800
2.800
BN 30505 5401302 cross re...
5401302
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
3.000
2.387
0.500
12.000
5.600
1.000
9.350
1.650
0.800
2.800
BN 30505 5002036 cross re...
5002036
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
3.000
2.387
0.500
16.000
5.600
1.000
13.350
1.650
0.800
2.800
BN 30505 5401303 cross re...
5401303
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
4.000
3.141
0.700
6.000
7.500
1.400
2.400
2.200
1.000
4.000
BN 30505 5401304 cross re...
5401304
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
4.000
3.141
0.700
8.000
7.500
1.400
4.400
2.200
1.000
4.000
BN 30505 5401305 cross re...
5401305
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
4.000
3.141
0.700
10.000
7.500
1.400
6.400
2.200
1.000
4.000
BN 30505 5401306 cross re...
5401306
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
4.000
3.141
0.700
12.000
7.500
1.400
8.400
2.200
1.000
4.000
BN 30505 5401307 cross re...
5401307
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
4.000
3.141
0.700
16.000
7.500
1.400
12.400
2.200
1.000
4.000
BN 30505 5401308 cross re...
5401308
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
5.000
4.019
0.800
8.000
9.200
1.600
3.900
2.500
1.300
4.400
BN 30505 5401309 cross re...
5401309
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
5.000
4.019
0.800
10.000
9.200
1.600
5.900
2.500
1.300
4.400
BN 30505 5401310 cross re...
5401310
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
5.000
4.019
0.800
12.000
9.200
1.600
7.900
2.500
1.300
4.400
BN 30505 5401311 cross re...
5401311
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
5.000
4.019
0.800
16.000
9.200
1.600
11.900
2.500
1.300
4.400
BN 30505 8274762 cross re...
8274762
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
5.000
4.019
0.800
20.000
9.200
1.600
15.900
2.500
1.300
4.400
BN 30505 8274797 cross re...
8274797
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
5.000
4.019
0.800
40.000
9.200
1.600
35.900
2.500
1.300
4.400
BN 30505 8274800 cross re...
8274800
DIN 965 A
~ISO 7046-1
Steel 4.8
zinc plated black
5.000
4.019
0.800
50.000
9.200
1.600
45.900
2.500
1.300
4.400
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D