目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3030 - Knurled grip knobs with brass boss and tapped blind hole (FASTEKS® FAL), Thermoset, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 3030 Knurled grip knobs with brass boss and tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_3030/bn_3030.prj},{NB=BN 3030 3833619 knurled grip knob with brass boss and tapped blind hole 22},{BNARTNR=3833619},{BNNORM1=FASTEKS® FAL},{BNMAT=Thermoset},{BNSURFACE=schwarz},{D=22},{KLEIND=15},{H=16},{E=8},{M=6},{D1=M 5},{NENN=22},{X1=5},{P=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
KLEIND
d
[mm]
H
[mm]
E
[mm]
M
m
[mm]
D1
d1
ⁿ/ₐ
BN 3030 3833619 knurled g...
3833619
FASTEKS® FAL
Thermoset
black
22
15
16
8
6
M 5
BN 3030 3833629 knurled g...
3833629
FASTEKS® FAL
Thermoset
black
22
15
16
8
6
M 6
BN 3030 3833631 knurled g...
3833631
FASTEKS® FAL
Thermoset
black
26
20
19
9
7
M 6
BN 3030 3833632 knurled g...
3833632
FASTEKS® FAL
Thermoset
black
26
20
19
9
7
M 8
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D