目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3026 - Retractable cylindrical handles turnable with internal thread (FASTEKS® FAL), Thermoset, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN-3026 Retractable cylindrical handles
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_3026/bn_3026_asmtab.prj},{NB=BN 3026 3833699 retractable cylindrical handle turnable with internal thread 21 0},{BNARTNR=3833699},{BNNORM1=FASTEKS® FAL},{BNMAT=Duroplast},{BNSURFACE=schwarz},{POS=0},{D=21},{KLEINH=50},{C=16.5},{F=4},{G=6.3},{KLEIND=2.5},{N=8},{D2=7},{S=19},{L=69},{H=66.5},{D1=M5},{X1=5},{DIM1=17.00},{DIM3=1.07},{DIM2=0.33},{PPATH=bn_3026_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
KLEINH
h
[mm]
C
[mm]
F
[mm]
G
[mm]
KLEIND
d
[mm]
N
[mm]
D2
[mm]
S
[mm]
L
[mm]
H
[mm]
D1
d1
ⁿ/ₐ
BN 3026 3833699 retractab...
3833699
FASTEKS® FAL
Thermoset
black
21
50
16.5
4
6.3
2.5
8
7
19
69
66.5
M5
BN 3026 3833701 retractab...
3833701
FASTEKS® FAL
Thermoset
black
23
55
16.5
4
6.3
2.5
8
7
20
74
71.5
M5
BN 3026 3833702 retractab...
3833702
FASTEKS® FAL
Thermoset
black
25
65
16.5
4
7.5
2.5
8
8
21
86
81.5
M6
BN 3026 3833703 retractab...
3833703
FASTEKS® FAL
Thermoset
black
28
85
20.0
4
7.5
2.5
10
8
24
108
105.0
M6
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D