目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3025 - Cylindrical handles with fit bushing (FASTEKS® FAL), Thermoset, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 3025 Cylindrical handles with fit bushing
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_3025/bn_3025.prj},{NB=BN 3025 3833678 cylindrical handle with fit bushing 17},{BNARTNR=3833678},{BNNORM1=FASTEKS® FAL},{BNMAT=Thermoset},{BNSURFACE=black},{D=17},{H=40},{D1=5},{E=21},{NENN=17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
D1
d1
ⁿ/ₐ
E
[mm]
BN 3025 3833678 cylindric...
3833678
FASTEKS® FAL
Thermoset
black
17
40
5
21
BN 3025 3833679 cylindric...
3833679
FASTEKS® FAL
Thermoset
black
17
40
6
21
BN 3025 3833680 cylindric...
3833680
FASTEKS® FAL
Thermoset
black
21
50
8
28
BN 3025 3833681 cylindric...
3833681
FASTEKS® FAL
Thermoset
black
21
50
10
28
BN 3025 3833683 cylindric...
3833683
FASTEKS® FAL
Thermoset
black
23
55
8
28
BN 3025 3833684 cylindric...
3833684
FASTEKS® FAL
Thermoset
black
23
55
10
28
BN 3025 3833685 cylindric...
3833685
FASTEKS® FAL
Thermoset
black
25
65
10
30
BN 3025 3833687 cylindric...
3833687
FASTEKS® FAL
Thermoset
black
25
65
12
30
BN 3025 3833688 cylindric...
3833688
FASTEKS® FAL
Thermoset
black
28
85
12
45
BN 3025 3833689 cylindric...
3833689
FASTEKS® FAL
Thermoset
black
28
85
14
45
BN 3025 3833690 cylindric...
3833690
FASTEKS® FAL
Thermoset
black
29
112
12
45
BN 3025 3833692 cylindric...
3833692
FASTEKS® FAL
Thermoset
black
29
112
14
45
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D