目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3022 - Cylindrical handles with screw turnable, with check nut (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN-3022 Cylindrical handles with screw
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_3022/bn_3022.prj},{NB=BN 3022 3836345 cylindrical handle with screw turnable, with check nut 20},{BNARTNR=3836345},{BNNORM1=FASTEKS® FAL},{BNMAT=Reinforced polyamide},{BNSURFACE=black},{D=20},{H=50},{KLEIND=15.0},{C=5},{E=11},{KLEINS=5},{D1=M6},{S=9},{NENN=20},{P=1.00},{X1=6},{X2=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
KLEIND
d
[mm]
C
[mm]
E
[mm]
KLEINS
s
[mm]
D1
d1
[mm]
S
[mm]
BN 3022 3836345 cylindric...
3836345
FASTEKS® FAL
Reinforced polyamide
black
20
50
15.0
5
11
5
M6
9
BN 3022 3836346 cylindric...
3836346
FASTEKS® FAL
Reinforced polyamide
black
20
50
15.0
5
11
5
M8
13
BN 3022 3836348 cylindric...
3836348
FASTEKS® FAL
Reinforced polyamide
black
21
60
19.0
6
15
6
M8
15
BN 3022 3836349 cylindric...
3836349
FASTEKS® FAL
Reinforced polyamide
black
23
70
20.0
8
19
8
M8
16
BN 3022 3836350 cylindric...
3836350
FASTEKS® FAL
Reinforced polyamide
black
23
70
20.0
8
19
8
M10
16
BN 3022 3836351 cylindric...
3836351
FASTEKS® FAL
Reinforced polyamide
black
25
80
22.0
8
19
8
M10
15
BN 3022 3836352 cylindric...
3836352
FASTEKS® FAL
Reinforced polyamide
black
28
90
22.5
7
21
10
M12
17
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D