目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3020 - Cylindrical handles with internal plastic thread (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 3020 Cylindrical Handles with plastic thread
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_3020/bn_3020.prj},{NB=BN 3020 3835939 cylindrical handle with internal plastic thread 21},{BNARTNR=3835939},{BNNORM1=FASTEKS® FAL},{BNMAT=Reinforced polyamide},{BNSURFACE=black},{D=21},{H=55},{KLEIND=17.0},{D1=M6},{NENN=21},{X1=6},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
KLEIND
d
[mm]
D1
d1
ⁿ/ₐ
BN 3020 3835939 cylindric...
3835939
FASTEKS® FAL
Reinforced polyamide
black
21
55
17.0
M6
BN 3020 3835954 cylindric...
3835954
FASTEKS® FAL
Reinforced polyamide
black
21
55
17.0
M8
BN 3020 3835955 cylindric...
3835955
FASTEKS® FAL
Reinforced polyamide
black
23
65
19.0
M8
BN 3020 3835957 cylindric...
3835957
FASTEKS® FAL
Reinforced polyamide
black
23
65
19.0
M10
BN 3020 3835958 cylindric...
3835958
FASTEKS® FAL
Reinforced polyamide
black
23
65
19.0
M12
BN 3020 3835959 cylindric...
3835959
FASTEKS® FAL
Reinforced polyamide
black
26
80
21.0
M8
BN 3020 3835960 cylindric...
3835960
FASTEKS® FAL
Reinforced polyamide
black
26
80
21.0
M10
BN 3020 3835961 cylindric...
3835961
FASTEKS® FAL
Reinforced polyamide
black
26
80
21.0
M12
BN 3020 3835962 cylindric...
3835962
FASTEKS® FAL
Reinforced polyamide
black
28
90
22.5
M8
BN 3020 3835963 cylindric...
3835963
FASTEKS® FAL
Reinforced polyamide
black
28
90
22.5
M10
BN 3020 3835964 cylindric...
3835964
FASTEKS® FAL
Reinforced polyamide
black
28
90
22.5
M12
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D