目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3016 - Cylindrical Knobs self-locking (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 3016 Cylindrical Knobs self-locking
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_3016/bn_3016.prj},{NB=BN 3016 3835740 cylindrical knob self-locking 25},{BNARTNR=3835740},{BNNORM1=FASTEKS® FAL},{BNMAT=Reinforced polyamide},{BNSURFACE= black},{D=25},{H=34},{KLEIND=17},{D1=D06},{NENN=25},{X1=6},{P=0.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
KLEIND
d
ⁿ/ₐ
D1
d1
ⁿ/ₐ
BN 3016 3835740 cylindric...
3835740
FASTEKS® FAL
Reinforced polyamide
black
25
34
17
D06
BN 3016 3835742 cylindric...
3835742
FASTEKS® FAL
Reinforced polyamide
black
25
34
17
D08
BN 3016 3835743 cylindric...
3835743
FASTEKS® FAL
Reinforced polyamide
black
25
34
17
D10
BN 3016 3835744 cylindric...
3835744
FASTEKS® FAL
Reinforced polyamide
black
32
43
21
D08
BN 3016 3835745 cylindric...
3835745
FASTEKS® FAL
Reinforced polyamide
black
32
43
21
D10
BN 3016 3835746 cylindric...
3835746
FASTEKS® FAL
Reinforced polyamide
black
32
43
21
D11
BN 3016 3835747 cylindric...
3835747
FASTEKS® FAL
Reinforced polyamide
black
32
43
21
D12
BN 3016 3835748 cylindric...
3835748
FASTEKS® FAL
Reinforced polyamide
black
43
58
27
D10
BN 3016 3835749 cylindric...
3835749
FASTEKS® FAL
Reinforced polyamide
black
43
58
27
D12
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D