目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3014 - Fluted grip knobs with threaded stud (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 3014 Fluted grip knobs with threaded stud
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_3014/bn_3014.prj},{NB=BN 3014 3835596 fluted grip knob with threaded stud 26},{BNARTNR=3835596},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{D=26},{H=18.0},{C=9.5},{M=8.5},{KLEIND=16},{D1=M 8},{S=30},{NENN=26},{X1=8},{P=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
C
c
[mm]
M
m
[mm]
KLEIND
d
[mm]
D1
d1
ⁿ/ₐ
S
[mm]
BN 3014 3835556 fluted gr...
3835556
FASTEKS® FAL
Reinforced polyamide
black
15
10.5
6.0
4.5
10
M 4
10
BN 3014 3835557 fluted gr...
3835557
FASTEKS® FAL
Reinforced polyamide
black
15
10.5
6.0
4.5
10
M 4
15
BN 3014 3835558 fluted gr...
3835558
FASTEKS® FAL
Reinforced polyamide
black
15
10.5
6.0
4.5
10
M 4
20
BN 3014 3835559 fluted gr...
3835559
FASTEKS® FAL
Reinforced polyamide
black
15
10.5
6.0
4.5
10
M 5
10
BN 3014 3835560 fluted gr...
3835560
FASTEKS® FAL
Reinforced polyamide
black
15
10.5
6.0
4.5
10
M 5
15
BN 3014 3835561 fluted gr...
3835561
FASTEKS® FAL
Reinforced polyamide
black
15
10.5
6.0
4.5
10
M 5
20
BN 3014 3835562 fluted gr...
3835562
FASTEKS® FAL
Reinforced polyamide
black
21
15.0
8.5
6.5
13
M 5
10
BN 3014 3835563 fluted gr...
3835563
FASTEKS® FAL
Reinforced polyamide
black
21
15.0
8.5
6.5
13
M 5
15
BN 3014 3835564 fluted gr...
3835564
FASTEKS® FAL
Reinforced polyamide
black
21
15.0
8.5
6.5
13
M 5
20
BN 3014 3835565 fluted gr...
3835565
FASTEKS® FAL
Reinforced polyamide
black
21
15.0
8.5
6.5
13
M 5
30
BN 3014 3835566 fluted gr...
3835566
FASTEKS® FAL
Reinforced polyamide
black
21
15.0
8.5
6.5
13
M 5
10
BN 3014 3835567 fluted gr...
3835567
FASTEKS® FAL
Reinforced polyamide
black
21
15.0
8.5
6.5
13
M 6
15
BN 3014 3835568 fluted gr...
3835568
FASTEKS® FAL
Reinforced polyamide
black
21
15.0
8.5
6.5
13
M 6
20
BN 3014 3835570 fluted gr...
3835570
FASTEKS® FAL
Reinforced polyamide
black
21
15.0
8.5
6.5
13
M 6
30
BN 3014 3835571 fluted gr...
3835571
FASTEKS® FAL
Reinforced polyamide
black
21
15.0
8.5
6.5
13
M 6
40
BN 3014 3835572 fluted gr...
3835572
FASTEKS® FAL
Reinforced polyamide
black
26
18.0
9.5
8.5
16
M 6
10
BN 3014 3835573 fluted gr...
3835573
FASTEKS® FAL
Reinforced polyamide
black
26
18.0
9.5
8.5
16
M 6
15
BN 3014 3835574 fluted gr...
3835574
FASTEKS® FAL
Reinforced polyamide
black
26
18.0
9.5
8.5
16
M 6
20
BN 3014 3835592 fluted gr...
3835592
FASTEKS® FAL
Reinforced polyamide
black
26
18.0
9.5
8.5
16
M 6
30
BN 3014 3835593 fluted gr...
3835593
FASTEKS® FAL
Reinforced polyamide
black
26
18.0
9.5
8.5
16
M 6
40
BN 3014 3835594 fluted gr...
3835594
FASTEKS® FAL
Reinforced polyamide
black
26
18.0
9.5
8.5
16
M 8
15
BN 3014 3835595 fluted gr...
3835595
FASTEKS® FAL
Reinforced polyamide
black
26
18.0
9.5
8.5
16
M 8
20
BN 3014 3835596 fluted gr...
3835596
FASTEKS® FAL
Reinforced polyamide
black
26
18.0
9.5
8.5
16
M 8
30
BN 3014 3835597 fluted gr...
3835597
FASTEKS® FAL
Reinforced polyamide
black
26
18.0
9.5
8.5
16
M 8
40
BN 3014 3835598 fluted gr...
3835598
FASTEKS® FAL
Reinforced polyamide
black
26
18.0
9.5
8.5
16
M 8
50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D