目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3008 - Knurled Nuts with metal boss and tapped blind hole (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 3008 Knurled Nuts with metal boss and tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_3008/bn_3008.prj},{NB=BN 3008 3826356 knurled nut with metal boss and tapped blind hole 32},{BNARTNR=3826356},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{D=32},{H=23.0},{C=12.5},{M=10.5},{KLEIND=20},{D1=M 8},{NENN=32},{X1=8},{P=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
C
c
[mm]
M
m
[mm]
KLEIND
d
[mm]
D1
d1
ⁿ/ₐ
BN 3008 3826349 knurled n...
3826349
FASTEKS® FAL
Reinforced polyamide
black
15
10.5
6.0
4.5
10
M 4
BN 3008 3826350 knurled n...
3826350
FASTEKS® FAL
Reinforced polyamide
black
15
10.5
6.0
4.5
10
M 5
BN 3008 3826351 knurled n...
3826351
FASTEKS® FAL
Reinforced polyamide
black
21
15.0
8.5
6.5
13
M 5
BN 3008 3826352 knurled n...
3826352
FASTEKS® FAL
Reinforced polyamide
black
21
15.0
8.5
6.5
13
M 6
BN 3008 3826353 knurled n...
3826353
FASTEKS® FAL
Reinforced polyamide
black
26
18.0
9.5
8.5
16
M 6
BN 3008 3826354 knurled n...
3826354
FASTEKS® FAL
Reinforced polyamide
black
26
18.0
9.5
8.5
16
M 8
BN 3008 3826356 knurled n...
3826356
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
12.5
10.5
20
M 8
BN 3008 3826357 knurled n...
3826357
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
12.5
10.5
20
M 10
BN 3008 3826359 knurled n...
3826359
FASTEKS® FAL
Reinforced polyamide
black
40
28.0
15.5
12.5
25
M 8
BN 3008 3826360 knurled n...
3826360
FASTEKS® FAL
Reinforced polyamide
black
40
28.0
15.5
12.5
25
M 10
BN 3008 3826361 knurled n...
3826361
FASTEKS® FAL
Reinforced polyamide
black
40
28.0
15.5
12.5
25
M 12
BN 3008 3826362 knurled n...
3826362
FASTEKS® FAL
Reinforced polyamide
black
50
34.0
18.5
15.5
30
M 8
BN 3008 3826363 knurled n...
3826363
FASTEKS® FAL
Reinforced polyamide
black
50
34.0
18.5
15.5
30
M 10
BN 3008 3826364 knurled n...
3826364
FASTEKS® FAL
Reinforced polyamide
black
50
34.0
18.5
15.5
30
M 12
BN 3008 3826365 knurled n...
3826365
FASTEKS® FAL
Reinforced polyamide
black
50
34.0
18.5
15.5
30
M 16
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D