目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2997 - Spoked handwheels with fold-away cylindrical handle, with fit bushing (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 2997 Spoked handwheels with fold-away cylindrical handle, with fit bushing
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_2997/bn_2997_asmtab.prj},{NB=BN 2997 3835547 spoked handwheel with fold-away cylindrical handle, with fit bushing 130(1)},{BNARTNR=3835547},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{D=130},{H=53},{HT=55},{POS=1},{KLEINH=32.0},{KLEIND=32.0},{M=22.0},{C=31.0},{H2=30.0},{H3=12.0},{D3=26},{DL=20},{L=58},{DMSTERN=18},{D1H10=8},{Q=20},{NENN=130},{X1=20},{ANG1=11},{R1=2.000},{R2=2.000},{X2=3.800},{X3=57.7792},{VER=1},{PPATH=bn_2997_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
HT
Ht
[mm]
KLEINH
h
[mm]
KLEIND
d
[mm]
M
m
[mm]
C
c
[mm]
H2
h2
[mm]
H3
h3
[mm]
D3
d3
[mm]
DL
dl
[mm]
L
[mm]
DMSTERN
dm*
[mm]
D1H10
Hole d1(H10)
[mm]
Q
[mm]
BN 2997 3835547 spoked ha...
3835547
FASTEKS® FAL
Reinforced polyamide
black
130
53
55
32.0
32.0
22.0
31.0
30.0
12.0
26
20
58
18
8
20
BN 2997 3835548 spoked ha...
3835548
FASTEKS® FAL
Reinforced polyamide
black
130
53
55
32.0
32.0
22.0
31.0
30.0
12.0
26
20
58
18
12
20
BN 2997 3835549 spoked ha...
3835549
FASTEKS® FAL
Reinforced polyamide
black
160
55
59
33.5
40.0
20.5
34.5
31.0
9.5
26
25
71
22
8
24
BN 2997 3835550 spoked ha...
3835550
FASTEKS® FAL
Reinforced polyamide
black
160
55
59
33.5
40.0
20.5
34.5
31.0
9.5
26
25
71
22
14
24
BN 2997 3835551 spoked ha...
3835551
FASTEKS® FAL
Reinforced polyamide
black
200
69
69
41.0
54.0
23.0
46.0
36.0
13.0
30
27
91
24
8
28
BN 2997 3835552 spoked ha...
3835552
FASTEKS® FAL
Reinforced polyamide
black
350
80
86
49.5
67.5
24.0
56.0
43.5
17.5
35
40
91
30
8
32
BN 2997 3835553 spoked ha...
3835553
FASTEKS® FAL
Reinforced polyamide
black
350
80
86
49.5
67.5
24.0
56.0
43.5
17.5
35
40
91
30
20
32
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D