目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2985 - Revolving cylindrical handles with threaded stud (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 2985 Revolving cylindrical handles with threaded stud
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_2985/bn_2985.prj},{NB=BN 2985 3819954 revolving cylindrical handle with threaded stud 21},{BNARTNR=3819954},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{D=21},{H=55},{C=5},{KLEIND=17.0},{SW=10},{D1=M6},{S=12},{X1=6},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
C
[mm]
KLEIND
d
[mm]
SW
[mm]
D1
d1
ⁿ/ₐ
S
[mm]
BN 2985 3819954 revolving...
3819954
FASTEKS® FAL
Reinforced polyamide
black
21
55
5
17.0
10
M6
12
BN 2985 3819955 revolving...
3819955
FASTEKS® FAL
Reinforced polyamide
black
23
65
6
17.0
16
M8
15
BN 2985 3819956 revolving...
3819956
FASTEKS® FAL
Reinforced polyamide
black
26
80
7
20.0
17
M10
15
BN 2985 3819957 revolving...
3819957
FASTEKS® FAL
Reinforced polyamide
black
26
80
7
20.0
17
M12
15
BN 2985 3819958 revolving...
3819958
FASTEKS® FAL
Reinforced polyamide
black
28
90
7
22.5
17
M10
15
BN 2985 3819959 revolving...
3819959
FASTEKS® FAL
Reinforced polyamide
black
28
90
7
22.5
17
M12
15
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D