目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2982 - Cylindrical Gear handles with external thread (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 2982 Cylindrical Gear handles with external thread
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_2982/bn_2982.prj},{NB=BN 2982 3818695 cylindrical gear handle with external thread 21},{BNARTNR=3818695},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{D=21},{H=55},{A=10},{KLEIND=15.0},{D1=M8},{S=40},{X1=8},{P=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
A
[mm]
KLEIND
d
[mm]
D1
d1
ⁿ/ₐ
S
[mm]
BN 2982 3818695 cylindric...
3818695
FASTEKS® FAL
Reinforced polyamide
black
21
55
10
15.0
M8
40
BN 2982 3818696 cylindric...
3818696
FASTEKS® FAL
Reinforced polyamide
black
21
55
10
15.0
M8
55
BN 2982 3818697 cylindric...
3818697
FASTEKS® FAL
Reinforced polyamide
black
21
55
10
15.0
M8
80
BN 2982 3818698 cylindric...
3818698
FASTEKS® FAL
Reinforced polyamide
black
23
65
15
17.0
M10
55
BN 2982 3818699 cylindric...
3818699
FASTEKS® FAL
Reinforced polyamide
black
23
65
15
17.0
M10
65
BN 2982 3818700 cylindric...
3818700
FASTEKS® FAL
Reinforced polyamide
black
23
65
15
17.0
M10
95
BN 2982 3818701 cylindric...
3818701
FASTEKS® FAL
Reinforced polyamide
black
26
80
15
20.0
M12
65
BN 2982 3818702 cylindric...
3818702
FASTEKS® FAL
Reinforced polyamide
black
26
80
15
20.0
M12
105
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D