目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2970 - Revolving cylindrical handles with threaded stud (FASTEKS® FAL), Thermoset, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 2970 Revolving cylindrical handles with threaded stud
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_2970/bn_2970.prj},{NB=BN 2970 3821170 revolving cylindrical handle with threaded stud 17},{BNARTNR=3821170},{BNNORM1=FASTEKS® FAL},{BNMAT=Duroplast},{BNSURFACE=schwarz},{D=17},{H=45},{KLEIND=12.0},{D1=M6},{S=8},{X1=6},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
KLEIND
d
[mm]
D1
d1
ⁿ/ₐ
S
[mm]
BN 2970 3821170 revolving...
3821170
FASTEKS® FAL
Thermoset
black
17
45
12.0
M6
8
BN 2970 3821171 revolving...
3821171
FASTEKS® FAL
Thermoset
black
17
45
12.0
M8
8
BN 2970 3821173 revolving...
3821173
FASTEKS® FAL
Thermoset
black
21
56
16.0
M8
10
BN 2970 3821174 revolving...
3821174
FASTEKS® FAL
Thermoset
black
21
56
16.0
M10
10
BN 2970 3821175 revolving...
3821175
FASTEKS® FAL
Thermoset
black
23
61
16.0
M8
10
BN 2970 3821176 revolving...
3821176
FASTEKS® FAL
Thermoset
black
23
61
16.0
M10
10
BN 2970 3821178 revolving...
3821178
FASTEKS® FAL
Thermoset
black
25
71
18.0
M8
13
BN 2970 3821179 revolving...
3821179
FASTEKS® FAL
Thermoset
black
25
71
18.0
M10
13
BN 2970 3821180 revolving...
3821180
FASTEKS® FAL
Thermoset
black
28
92
20.0
M10
13
BN 2970 3821181 revolving...
3821181
FASTEKS® FAL
Thermoset
black
28
92
20.0
M12
13
BN 2970 3821183 revolving...
3821183
FASTEKS® FAL
Thermoset
black
29
119
20.0
M10
13
BN 2970 3821185 revolving...
3821185
FASTEKS® FAL
Thermoset
black
29
119
20.0
M12
13
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D