카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2958 - Cross Knobs with threaded stud (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.50 Cross knobs
BN 2958 Cross Knobs with threaded stud
Powered by
CAD모델 선택
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_50/bn_2958/bn_2958.prj},{NB=BN 2958 3817223 cross knob with threaded stud 50},{BNARTNR=3817223},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{D=50},{H=29.0},{C=14.0},{M=15.0},{KLEIND=20},{D1=M 8},{S=50},{NENN=50},{X1=8},{P=1.250}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
C
c
[mm]
M
m
[mm]
KLEIND
d
[mm]
D1
d1
ⁿ/ₐ
S
[mm]
BN 2958 3817196 cross kno...
3817196
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
11.0
12.0
15
M 5
20
BN 2958 3817197 cross kno...
3817197
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
11.0
12.0
15
M 5
30
BN 2958 3817198 cross kno...
3817198
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
11.0
12.0
15
M 6
15
BN 2958 3817199 cross kno...
3817199
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
11.0
12.0
15
M 6
20
BN 2958 3817200 cross kno...
3817200
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
11.0
12.0
15
M 6
30
BN 2958 3817201 cross kno...
3817201
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
11.0
12.0
15
M 8
15
BN 2958 3817202 cross kno...
3817202
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
11.0
12.0
15
M 8
20
BN 2958 3817203 cross kno...
3817203
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
11.0
12.0
15
M 8
30
BN 2958 3817204 cross kno...
3817204
FASTEKS® FAL
Reinforced polyamide
black
32
23.0
11.0
12.0
15
M 8
40
BN 2958 3817209 cross kno...
3817209
FASTEKS® FAL
Reinforced polyamide
black
40
24.5
12.0
12.5
17
M 6
20
BN 2958 3817210 cross kno...
3817210
FASTEKS® FAL
Reinforced polyamide
black
40
24.5
12.0
12.5
17
M 6
30
BN 2958 3817211 cross kno...
3817211
FASTEKS® FAL
Reinforced polyamide
black
40
24.5
12.0
12.5
17
M 6
40
BN 2958 3817212 cross kno...
3817212
FASTEKS® FAL
Reinforced polyamide
black
40
24.5
12.0
12.5
17
M 8
20
BN 2958 3817213 cross kno...
3817213
FASTEKS® FAL
Reinforced polyamide
black
40
24.5
12.0
12.5
17
M 8
30
BN 2958 3817214 cross kno...
3817214
FASTEKS® FAL
Reinforced polyamide
black
40
24.5
12.0
12.5
17
M 8
40
BN 2958 3817215 cross kno...
3817215
FASTEKS® FAL
Reinforced polyamide
black
40
24.5
12.0
12.5
17
M 8
50
BN 2958 3817220 cross kno...
3817220
FASTEKS® FAL
Reinforced polyamide
black
50
29.0
14.0
15.0
20
M 8
20
BN 2958 3817221 cross kno...
3817221
FASTEKS® FAL
Reinforced polyamide
black
50
29.0
14.0
15.0
20
M 8
30
BN 2958 3817222 cross kno...
3817222
FASTEKS® FAL
Reinforced polyamide
black
50
29.0
14.0
15.0
20
M 8
40
BN 2958 3817223 cross kno...
3817223
FASTEKS® FAL
Reinforced polyamide
black
50
29.0
14.0
15.0
20
M 8
50
BN 2958 3817224 cross kno...
3817224
FASTEKS® FAL
Reinforced polyamide
black
50
29.0
14.0
15.0
20
M 10
20
BN 2958 3817225 cross kno...
3817225
FASTEKS® FAL
Reinforced polyamide
black
50
29.0
14.0
15.0
20
M 10
30
BN 2958 3817226 cross kno...
3817226
FASTEKS® FAL
Reinforced polyamide
black
50
29.0
14.0
15.0
20
M 10
40
BN 2958 3817227 cross kno...
3817227
FASTEKS® FAL
Reinforced polyamide
black
50
29.0
14.0
15.0
20
M 10
50
BN 2958 3817229 cross kno...
3817229
FASTEKS® FAL
Reinforced polyamide
black
50
29.0
14.0
15.0
20
M 12
20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D