目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2923 - Index Bolts without Stop with metric fine thread, without hexagon (FASTEKS® FAL), steel, black-oxidized
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.50 Index plungers
BN-2923 Index Bolts without Stop
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_50/bn_2923/bn_2923_asmtab.prj},{NB=BN 2923 3817039 index bolt without stop with metric fine thread, without hexagon 21 0},{BNARTNR=3817039},{BNNORM1=FASTEKS® FAL},{BNMAT=Steel},{BNSURFACE=black-oxidized},{POS=0},{D=21},{D1=5},{D2=M10x1.0},{L1=45.0},{L2=6},{L3=22},{F1=6},{F2=15},{SW=12},{P=1.000},{X1=10},{PPATH=bn_2923_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
D1
d1
[mm]
D2
d2
ⁿ/ₐ
L1
ca.l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
F1
Spring force begining
[N]
F2
Spring force end
[N]
SW
ⁿ/ₐ
BN 2923 3817039 index bol...
3817039
FASTEKS® FAL
Steel
black-oxidized
21
5
M10x1.0
45.0
6
22
6
15
12
BN 2923 3817041 index bol...
3817041
FASTEKS® FAL
Steel
black-oxidized
25
6
M12x1.5
54.5
6
26
8
21
14
BN 2923 3817042 index bol...
3817042
FASTEKS® FAL
Steel
black-oxidized
31
8
M16x1.5
69.0
8
34
9
26
19
BN 2923 3817044 index bol...
3817044
FASTEKS® FAL
Steel
black-oxidized
31
10
M20x1.5
80.0
10
43
17
40
22
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D