카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 28428 - Self-clinching nuts for metallic materials (PEM® S/SS/H), steel hardened, zinc plated yellow
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.110 Self-clinching nuts
BN 28428 - S/SS/H - Self-clinching nuts for metallic materials
Powered by
CAD모델 선택
{bossard/02/02_100/02_100_200/02_100_200_110/bn_28428/bn_28428.prj},{NB=3801915},{BNARTNR=3801915},{BNARTNR1=300141103},{BN=28428},{CODE=S-M4-2ZC},{W=S},{WVIS=Stahl gehärtet},{BNSURFACE=verzinkt-gelb},{D1=M4},{LB=5.41},{D2=5.38},{D3=7.87},{M=2.00},{H=1.38},{SM=1.40},{MRL=6.9},{WX='S', 'Stahl gehärtet, verzinkt farblos passiviert, 'CLS', 'INOX (AISI 300) passiviert'},{VERS=2},{VERSS=2},{VERSC=2},{NDM=4.0},{X=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
NENN
Nominal designation
ⁿ/ₐ
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08
[mm]
D2
max.
[mm]
D3
±0.25
[mm]
M
±0.25
[mm]
H
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
3802107
S-M3-1ZC
3802107
300141785
S-M3-1ZC
Steel hardened
zinc plated yellow
M3
4.22
4.20
6.35
1.50
0.97
1.00
4.8
3801803
S-M3-2ZC
3801803
300145944
S-M3-2ZC
Steel hardened
zinc plated yellow
M3
4.22
4.20
6.35
1.50
1.38
1.40
4.8
3801038
S-M4-1ZC
3801038
300143321
S-M4-1ZC
Steel hardened
zinc plated yellow
M4
5.41
5.38
7.87
2.00
0.97
1.00
6.9
3801915
S-M4-2ZC
3801915
300141103
S-M4-2ZC
Steel hardened
zinc plated yellow
M4
5.41
5.38
7.87
2.00
1.38
1.40
6.9
9019549
SS-M5-2ZC
9019549
SS-M5-2ZC
Steel hardened
zinc plated yellow
M5
6.35
6.33
8.64
2.00
0.97
1.40
7.1
9019519
S-M6-0ZC
9019519
S-M6-0ZC
Steel hardened
zinc plated yellow
M6
8.75
8.73
11.18
4.08
1.15
1.20
8.6
3801830
S-M6-1ZC
3801830
300139819
S-M6-1ZC
Steel hardened
zinc plated yellow
M6
8.75
8.73
11.18
4.08
1.38
1.40
8.6
3800639
S-M6-2ZC
3800639
300139821
S-M6-2ZC
Steel hardened
zinc plated yellow
M6
8.75
8.73
11.18
4.08
2.21
2.29
8.6
3801536
S-M8-1ZC
3801536
300143322
S-M8-1ZC
Steel hardened
zinc plated yellow
M8
10.50
10.47
12.70
5.47
1.38
1.40
9.7
3800693
S-M8-2ZC
3800693
300143266
S-M8-2ZC
Steel hardened
zinc plated yellow
M8
10.50
10.47
12.70
5.47
2.21
2.29
9.7
3801530
S-M10-1ZC
3801530
300205947
S-M10-1ZC
Steel hardened
zinc plated yellow
M10
14.00
13.97
17.35
7.48
2.21
2.29
13.5
9033532
H-M10-ZC
9033532
H-M10-ZC
Steel hardened
zinc plated yellow
M10
12.70
12.67
16.50
7.90
1.48
1.48
12.0
9035855
S-M12-1ZC
9035855
S-M12-1ZC
Steel hardened
zinc plated yellow
M12
17.00
16.95
20.57
8.50
3.05
3.18
16.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D