카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 28202 - Press-in threaded Inserts for thermoplastics
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.20 Threaded inserts for press-in
BN 28202 Press-in threaded Inserts
Powered by
CAD모델 선택
{bossard/02/02_300/02_300_200/02_300_200_20/bn_28202/nfp_n_stahl.prj},{NB=3794687},{BNARTNR=3794687},{BNARTNR1=300104754},{BZC=NFPC-M4},{D=M4},{L=6.75},{S=6.35},{DD=6.3},{W=4.9},{DD1=16.0},{T=7.0},{NDM=4.000},{BNMAT=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
D
Thread
[mm]
L
max.
[mm]
S
nom.
[mm]
DD
[mm]
W
min.
[mm]
DD1
min.
[mm]
T
min.
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
3794692
3794692
300104753
NFPC-M3
M3
5.85
4.75
4.7
4.0
12.7
6.0
3794687
3794687
300104754
NFPC-M4
M4
6.75
6.35
6.3
4.9
16.0
7.0
3794943
3794943
300104755
NFPC-M5
M5
6.75
6.35
6.3
4.9
16.0
7.0
3795071
3795071
300104756
NFPC-M6
M6
8.00
7.92
7.9
4.1
16.0
8.3
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D