카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26715 - Blind rivet nuts High Strength knurled shank, flat head, open end (BCT® RBH/FK), steel, zinc plated with thick layer passivation
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.20 High-strength blind rivet nuts
BN 26715 Blind rivet nuts High Strength
Powered by
CAD모델 선택
{bossard/02/02_200/02_200_200/02_200_200_20/bn_26715/bn_26715.prj},{NB=9005469 (0 5)},{BNARTNR=9005469},{BNARTNR1=300215875},{BNNORM1=BCT®},{BNMAT=Stahl},{BNSURFACE=verzinkt dickschichtpassiviert},{M=M6},{NDM=6.000},{L1=9.5},{FORM=0},{KL=5},{W=Stahl verzinkt},{KL1=5.0-7.0},{KE=70},{D=9.0},{D1=13.0},{S=1.5},{L=23.0},{KL2=5.0},{KL3=7.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
M
Thread
ⁿ/ₐ
KL1
K-Clamping range
ⁿ/ₐ
KE
Code number
[mm]
D
Borehole diameter +0.1
[mm]
D1
ØD-Head
[mm]
S
Head height
[mm]
L
Lenght
[mm]
9005466
9005466
300215874
BCT®
M5-25 RBH/FK ST
Steel
zinc plated with thick la...
M5
0.7-2.5
25
8.0
11.0
1.0
15.5
9005467
9005467
300215873
BCT®
M5-40 RBH/FK ST
Steel
zinc plated with thick la...
M5
2.5-4.0
40
8.0
11.0
1.0
17.0
3824687
3824687
300203370
BCT®
M6-30 RBH/FK ST
Steel
zinc plated with thick la...
M6
1.0-3.0
30
9.0
13.0
1.5
19.0
9005468
9005468
300215251
BCT®
M6-50 RBH/FK ST
Steel
zinc plated with thick la...
M6
3.0-5.0
50
9.0
13.0
1.5
21.0
9005469
9005469
300215875
BCT®
M6-70 RBH/FK ST
Steel
zinc plated with thick la...
M6
5.0-7.0
70
9.0
13.0
1.5
23.0
9005475
9005475
300201702
BCT®
M8-40 RBH/FK ST
Steel
zinc plated with thick la...
M8
1.5-4.0
40
11.0
16.0
1.5
23.0
3826284
3826284
300213003
BCT®
M8-60 RBH/FK ST
Steel
zinc plated with thick la...
M8
4.0-6.0
60
11.0
16.0
1.5
25.0
3825652
3825652
300213004
BCT®
M8-80 RBH/FK ST
Steel
zinc plated with thick la...
M8
6.0-8.0
80
11.0
16.0
1.5
27.0
3825355
3825355
300209451
BCT®
M10-50 RBH/FK ST
Steel
zinc plated with thick la...
M10
2.0-5.0
50
14.0
19.0
2.0
28.0
9005476
9005476
300215924
BCT®
M10-70 RBH/FK ST
Steel
zinc plated with thick la...
M10
4.5-7.0
70
14.0
19.0
2.0
30.0
9005477
9005477
300215925
BCT®
M10-90 RBH/FK ST
Steel
zinc plated with thick la...
M10
6.5-9.0
90
14.0
19.0
2.0
32.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D