카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26697 - Self-clinching fasteners for stainless steel and metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.50 Spotfast fasteners
BN 26697 Self-clinching fasteners
Powered by
CAD모델 선택
{bossard/02/02_100/02_100_200/02_100_200_50/bn_26697/bn_26697.prj},{NB=3801874},{BNARTNR=3801874},{BNARTNR1=300155490},{BN=26697},{W=Rostbeständiger Stahl, ausscheidungsgehärtet (martensitisch)},{WX=SFP},{SM1=1.6},{LB1=3.0},{LB11=3},{SM2=1.6},{SM22=1.6},{LB2=2.5},{D1=2.98},{D2=2.48},{D3=3.76},{L=3.12},{MRL=2.54},{R1=2.3140},{R2=2.2910},{L1=0.0700},{L2=0.3710},{R22=0.4000},{D22=3.2610},{D33=2.5740},{L3=0.1960},{L4=0.9630},{R4=0.5000},{BNMAT=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
SM1
Sheet 1 ± 0.08
[mm]
LB1
Sheet 1 ØHole +0.08
[mm]
SM2
Sheet 2 min.
[mm]
LB2
Sheet 2 ØHole +0.08
[mm]
D1
max.
[mm]
D2
max.
[mm]
D3
max.
[mm]
L
max.
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3801934
3801934
300155419
SFP-3-1.0
Hardened stainless steel,...
1.0
3.0
1.0
2.5
2.98
2.48
3.76
1.90
2.54
3800927
3800927
300155420
SFP-3-1.2
Hardened stainless steel,...
1.2
3.0
1.2
2.5
2.98
2.48
3.76
2.31
2.54
3801874
3801874
300155490
SFP-3-1.6
Hardened stainless steel,...
1.6
3.0
1.6
2.5
2.98
2.48
3.76
3.12
2.54
3800730
3800730
300155421
SFP-5-1.0
Hardened stainless steel,...
1.0
5.0
1.0
4.5
4.98
4.47
5.56
1.90
3.56
3801814
3801814
300155422
SFP-5-1.2
Hardened stainless steel,...
1.2
5.0
1.2
4.5
4.98
4.47
5.56
2.31
3.56
3800841
3800841
300155491
SFP-5-1.6
Hardened stainless steel,...
1.6
5.0
1.6
4.5
4.98
4.47
5.56
3.12
3.56
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D