您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26687 - Blind rivet nuts knurled shank, flat head, open end (BCT® RBB/FK), aluminum, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.30 Controlled deformation blind rivet nuts
BN 26687 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_30/bn_26687/bn_26687.prj},{NB=9003975 (0 0.5)},{BNARTNR=9003975},{BNARTNR1=300215464},{BN=26687},{BNNORM1=BCT®},{BNMAT=Aluminium},{BNSURFACE=blank},{M=M6},{NDM=6.000},{L1=8.5},{FORM=0},{KL=0.5},{WVIS=Aluminium},{KL1=0.5-2.5},{KE=25},{D=9.0},{D1=13.0},{S=1.5},{L=17.5},{KL2=0.5},{KL3=2.5},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
M
Thread
ⁿ/ₐ
KL1
K-Clamping range
ⁿ/ₐ
KE
Code number
[mm]
D
Borehole diameter +0.1
[mm]
D1
ØD-Head
[mm]
S
Head height
[mm]
L
Lenght
[mm]
9003972
9003972
300215473
BCT®
M4-15 RBB/FK AL
Aluminum
plain
M4
0.5-1.5
15
7.0
10.0
0.8
14.0
9003974
9003974
300215462
BCT®
M4-25 RBB/FK AL
Aluminum
plain
M4
1.5-2.5
25
7.0
10.0
0.8
14.5
3826130
3826130
300203732
BCT®
M4-35 RBB/FK AL
Aluminum
plain
M4
2.5-3.5
35
7.0
10.0
0.8
15.5
3825949
3825949
300209212
BCT®
M4-45 RBB/FK AL
Aluminum
plain
M4
3.5-4.5
45
7.0
10.0
0.8
16.5
3825325
3825325
300206037
BCT®
M4-55 RBB/FK AL
Aluminum
plain
M4
4.5-5.5
55
7.0
10.0
0.8
17.5
9003973
9003973
300215474
BCT®
M5-20 RBB/FK AL
Aluminum
plain
M5
0.5-2.0
20
8.0
11.0
1.0
17.0
9003976
9003976
300215465
BCT®
M5-30 RBB/FK AL
Aluminum
plain
M5
2.0-3.0
30
8.0
11.0
1.0
18.0
9003978
9003978
300215467
BCT®
M5-40 RBB/FK AL
Aluminum
plain
M5
3.0-4.0
40
8.0
11.0
1.0
19.0
9003979
9003979
300215490
BCT®
M5-50 RBB/FK AL
Aluminum
plain
M5
4.0-5.0
50
8.0
11.0
1.0
20.0
9003975
9003975
300215464
BCT®
M6-25 RBB/FK AL
Aluminum
plain
M6
0.5-2.5
25
9.0
13.0
1.5
17.5
3824775
3824775
300207160
BCT®
M6-40 RBB/FK AL
Aluminum
plain
M6
2.5-4.0
40
9.0
13.0
1.5
20.0
9003981
9003981
300215484
BCT®
M6-55 RBB/FK AL
Aluminum
plain
M6
4.0-5.5
55
9.0
13.0
1.5
21.5
9003988
9003988
300215470
BCT®
M6-70 RBB/FK AL
Aluminum
plain
M6
5.5-7.0
70
9.0
13.0
1.5
23.0
3825043
3825043
300203735
BCT®
M8-30 RBB/FK AL
Aluminum
plain
M8
1.0-3.0
30
11.0
16.0
1.5
20.5
9003980
9003980
300215491
BCT®
M8-50 RBB/FK AL
Aluminum
plain
M8
3.0-5.0
50
11.0
16.0
1.5
24.0
9003983
9003983
300215487
BCT®
M8-65 RBB/FK AL
Aluminum
plain
M8
4.5-6.5
65
11.0
16.0
1.5
26.0
9003985
9003985
300215481
BCT®
M8-85 RBB/FK AL
Aluminum
plain
M8
6.5-8.5
85
11.0
16.0
1.5
28.0
9003977
9003977
300215461
BCT®
M10-35 RBB/FK AL
Aluminum
plain
M10
1.0-3.5
35
13.0
19.0
2.0
26.0
9003982
9003982
300215486
BCT®
M10-60 RBB/FK AL
Aluminum
plain
M10
3.5-6.0
60
13.0
19.0
2.0
29.0
9003986
9003986
300215482
BCT®
M10-85 RBB/FK AL
Aluminum
plain
M10
6.0-8.5
85
13.0
19.0
2.0
34.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D