目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26656 - Self-clinching captive panel screws with slotted head, for metallic materials (PEM® PF31/PF32), steel, nickel plated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.40 Panel fasteners
BN 26656 - PF31/PF32 - Self-clinching captive panel screws with slotted head, for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_40/bn_26656/pf30_asmtab.prj},{NB=3801091 (1)},{BNARTNR=3801091},{BNARTNR1=300140058},{CODE=PF31-M4-30},{BNMAT=Stahl},{BNSURFACE=vernickelt},{W=PF31/PF32},{PDM=Halter, Schraube: Stahl vernickelt / Feder: INOX AISI 300},{INST=1},{GW=M4},{LB=6.40},{D1=11.89},{D2=6.38},{A=0.97},{SM=1.0},{G=7.62},{H=5.26},{T1=8.38},{T2=15.24},{MRL=7.37},{NDM=4.0},{KDMV=3.141},{KDMM=3.242},{VERS=1},{PPATH=pf30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
W
Brandtype
ⁿ/ₐ
PDM
Product features
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
LB
Hole size +0.08 / 0
[mm]
D1
±0.25
[mm]
D2
max.
[mm]
A
max.
[mm]
SM
Min. thickness
[mm]
G
±0.4
[mm]
H
±0.13
[mm]
T1
max.
[mm]
T2
±0.4
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
3802171
3802171
300135821
PF31-M3-30
Steel
nickel plated
PF31/PF32
Halter, Schraube: Stahl v...
M3
5.50
10.31
5.48
0.97
1.0
7.62
5.13
8.26
15.11
6.60
3802056
3802056
300120929
PF32-M3-30
Steel
nickel plated
PF31/PF32
Halter, Schraube: Stahl v...
M3
5.50
10.31
5.48
1.48
1.5
7.62
5.13
8.26
15.11
6.60
3801091
3801091
300140058
PF31-M4-30
Steel
nickel plated
PF31/PF32
Halter, Schraube: Stahl v...
M4
6.40
11.89
6.38
0.97
1.0
7.62
5.26
8.38
15.24
7.37
3802101
3802101
300134292
PF32-M4-30
Steel
nickel plated
PF31/PF32
Halter, Schraube: Stahl v...
M4
6.40
11.89
6.38
1.48
1.5
7.62
5.26
8.38
15.24
7.37
3800878
3800878
300134893
PF31-M5-30
Steel
nickel plated
PF31/PF32
Halter, Schraube: Stahl v...
M5
8.00
13.46
7.98
0.97
1.0
7.62
5.59
8.51
15.37
8.38
3801817
3801817
300148117
PF32-M5-30
Steel
nickel plated
PF31/PF32
Halter, Schraube: Stahl v...
M5
8.00
13.46
7.98
1.48
1.5
7.62
5.59
8.51
15.37
8.38
3801763
3801763
300135139
PF32-M6-35
Steel
nickel plated
PF31/PF32
Halter, Schraube: Stahl v...
M6
9.50
15.88
9.48
1.48
1.5
8.89
6.12
9.78
17.15
9.65
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D