目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26640 - Miniatur self-clinching pins for stainless steel and metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.80 Self-clinching micro fasteners
BN 26640 - MPP - Miniatur self-clinching pins for stainless steel and metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_80/bn_26640/mpp.prj},{NB=3800804},{BNARTNR=3800804},{BNARTNR1=300164989},{W=Rostbeständiger Stahl (A286)},{D1=1.5},{L=5},{LB=1.55},{D2=1.03},{D3=2.24},{SM=0.50},{MRL=2.6},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
D1
Bolts ± 0.038
ⁿ/ₐ
L
Length marking (± 0.15)
[mm]
LB
Hole diameter in sheet metal +0.025/0
[mm]
D2
±0.1
[mm]
D3
±0.25
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3800936
3800936
300164997
MPP-1MM-2
Corrosion resistant stain...
1.0
2
1.05
0.70
1.60
0.50
2.0
3801727
3801727
300164990
MPP-1MM-3
Corrosion resistant stain...
1.0
3
1.05
0.70
1.60
0.50
2.0
3801421
3801421
300164994
MPP-1MM-4
Corrosion resistant stain...
1.0
4
1.05
0.70
1.60
0.50
2.0
3801461
3801461
300164998
MPP-1MM-5
Corrosion resistant stain...
1.0
5
1.05
0.70
1.60
0.50
2.0
3800735
3800735
300164992
MPP-1.5MM-3
Corrosion resistant stain...
1.5
3
1.55
1.03
2.24
0.50
2.6
3800838
3800838
300164996
MPP-1.5MM-4
Corrosion resistant stain...
1.5
4
1.55
1.03
2.24
0.50
2.6
3800804
3800804
300164989
MPP-1.5MM-5
Corrosion resistant stain...
1.5
5
1.55
1.03
2.24
0.50
2.6
3802195
3802195
300164993
MPP-1.5MM-6
Corrosion resistant stain...
1.5
6
1.55
1.03
2.24
0.50
2.6
3801187
3801187
300165022
MPP-1.5MM-8
Corrosion resistant stain...
1.5
8
1.55
1.03
2.24
0.50
2.6
3801168
3801168
300164991
MPP-2MM-4
Corrosion resistant stain...
2.0
4
2.05
1.36
3.02
0.50
4.4
3801293
3801293
300164995
MPP-2MM-5
Corrosion resistant stain...
2.0
5
2.05
1.36
3.02
0.50
4.4
3801008
3801008
300164999
MPP-2MM-6
Corrosion resistant stain...
2.0
6
2.05
1.36
3.02
0.50
4.4
3801626
3801626
300165014
MPP-2MM-8
Corrosion resistant stain...
2.0
8
2.05
1.36
3.02
0.50
4.4
3801211
3801211
300165013
MPP-2MM-10
Corrosion resistant stain...
2.0
10
2.05
1.36
3.02
0.50
4.4
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D