카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26609 - Self-clinching threaded studs for metallic materials (PEM® HFE), steel hardened, zinc plated clear passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.130 Self-clinching threaded studs
BN 26609 - HFE - Self-clinching threaded studs for metallic materials
Powered by
CAD모델 선택
{bossard/02/02_100/02_100_200/02_100_200_130/bn_26609/bn_26609.prj},{NB=9007677},{BNARTNR=9007677},{BNARTNR1=300145544},{BNNORM1=PEM®},{BNMAT=Stahl gehärtet},{BNSURFACE=verzinkt, farblos passiviert},{W=Stahl gehärtet, verzinkt, farblos passiviert},{L1=20},{D1=M6},{LB=6.00},{D2=11.35},{D3=6.1},{A=2.8},{T=1.52},{SM=1.0},{MRL=11.5},{NDM=6.0},{KDM=4.773},{L11=0.9120},{L12=0.5050},{L13=0.4500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
L1
Length ±0.4
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole size +0.13/0
[mm]
D2
±0.25
[mm]
D3
[mm]
A
max.
[mm]
T
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
9007663
9007663
300147520
PEM®
HFE-M5-15ZI
Steel hardened
zinc plated clear passiva...
15
M5
5.00
9.60
5.1
2.6
1.35
1.0
10.0
9007664
9007664
300147521
PEM®
HFE-M5-20ZI
Steel hardened
zinc plated clear passiva...
20
M5
5.00
9.60
5.1
2.6
1.35
1.0
10.0
9007675
9007675
300179171
PEM®
HFE-M5-25ZI
Steel hardened
zinc plated clear passiva...
25
M5
5.00
9.60
5.1
2.6
1.35
1.0
10.0
9083031
9083031
9083031
PEM®
HFE-M5-30ZI
Steel hardened
zinc plated clear passiva...
30
M5
5.00
9.60
5.1
2.6
1.35
1.0
10.0
9083032
9083032
9083032
PEM®
HFE-M5-35ZI
Steel hardened
zinc plated clear passiva...
35
M5
5.00
9.60
5.1
2.6
1.35
1.0
10.0
9083033
9083033
9083033
PEM®
HFE-M5-40ZI
Steel hardened
zinc plated clear passiva...
40
M5
5.00
9.60
5.1
2.6
1.35
1.0
10.0
9083034
9083034
9083034
PEM®
HFE-M5-50ZI
Steel hardened
zinc plated clear passiva...
50
M5
5.00
9.60
5.1
2.6
1.35
1.0
10.0
9007676
9007676
300147522
PEM®
HFE-M6-15ZI
Steel hardened
zinc plated clear passiva...
15
M6
6.00
11.35
6.1
2.8
1.52
1.0
11.5
9008915
9008915
300162701
PEM®
HFE-M6-18ZI
Steel hardened
zinc plated clear passiva...
18
M6
6.00
11.35
6.1
2.8
1.52
1.0
11.5
9007677
9007677
300145544
PEM®
HFE-M6-20ZI
Steel hardened
zinc plated clear passiva...
20
M6
6.00
11.35
6.1
2.8
1.52
1.0
11.5
9083050
9083050
9083050
PEM®
HFE-M6-30ZI
Steel hardened
zinc plated clear passiva...
30
M6
6.00
11.35
6.1
2.8
1.52
1.0
11.5
9083051
9083051
9083051
PEM®
HFE-M6-40ZI
Steel hardened
zinc plated clear passiva...
40
M6
6.00
11.35
6.1
2.8
1.52
1.0
11.5
3800989
3800989
300208918
PEM®
HFE-M6-50ZI
Steel hardened
zinc plated clear passiva...
50
M6
6.00
11.35
6.1
2.8
1.52
1.0
11.5
9007678
9007678
300147523
PEM®
HFE-M8-15ZI
Steel hardened
zinc plated clear passiva...
15
M8
8.00
15.30
8.1
3.3
2.13
1.5
14.5
9007679
9007679
300147524
PEM®
HFE-M8-20ZI
Steel hardened
zinc plated clear passiva...
20
M8
8.00
15.30
8.1
3.3
2.13
1.5
14.5
9007680
9007680
300200167
PEM®
HFE-M8-25ZI
Steel hardened
zinc plated clear passiva...
25
M8
8.00
15.30
8.1
3.3
2.13
1.5
14.5
3821278
3821278
300209148
PEM®
HFE-M8-30ZI
Steel hardened
zinc plated clear passiva...
30
M8
8.00
15.30
8.1
3.3
2.13
1.5
14.5
3840509
3840509
300205948
PEM®
HFE-M8-35ZI
Steel hardened
zinc plated clear passiva...
35
M8
8.00
15.30
8.1
3.3
2.13
1.5
14.5
3801655
3801655
300208981
PEM®
HFE-M8-40ZI
Steel hardened
zinc plated clear passiva...
40
M8
8.00
15.30
8.1
3.3
2.13
1.5
14.5
3821281
3821281
300211999
PEM®
HFE-M8-50ZI
Steel hardened
zinc plated clear passiva...
50
M8
8.00
15.30
8.1
3.3
2.13
1.5
14.5
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D