카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25582 - Blind rivet nuts knurled shank, flat head, open end (BCT® RBB/FK), steel, zinc plated with thick layer passivation
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.30 Controlled deformation blind rivet nuts
BN 25582 Blind rivet nuts
Powered by
CAD모델 선택
{bossard/02/02_200/02_200_200/02_200_200_30/bn_25582/bn_25582.prj},{NB=3826016 (0 0.5)},{BNARTNR=3826016},{BNARTNR1=300200639},{BN=25582},{BNNORM1=BCT®},{BNMAT=Stahl},{BNSURFACE=verzinkt dickschichtpassiviert},{M=M6},{NDM=6.000},{L1=8.5},{FORM=0},{KL=0.5},{WVIS=Stahl verzinkt},{KL1=0.5-2.5},{KE=25},{D=9.0},{D1=13.0},{S=1.5},{L=17.5},{KL2=0.5},{KL3=2.5},{VERS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
M
Thread
ⁿ/ₐ
KL1
K-Clamping range
ⁿ/ₐ
KE
Code number
[mm]
D
Borehole diameter +0.1
[mm]
D1
ØD-Head
[mm]
S
Head height
[mm]
L
Lenght
[mm]
3824745
3824745
300206350
BCT®
M4-15 RBB/FK ST
Steel
zinc plated with thick la...
M4
0.5-1.5
15
7.0
10.0
0.8
14.0
3825195
3825195
300200640
BCT®
M4-25 RBB/FK ST
Steel
zinc plated with thick la...
M4
1.5-2.5
25
7.0
10.0
0.8
14.5
3824591
3824591
300200646
BCT®
M4-35 RBB/FK ST
Steel
zinc plated with thick la...
M4
2.5-3.5
35
7.0
10.0
0.8
15.5
3825575
3825575
300175808
BCT®
M4-45 RBB/FK ST
Steel
zinc plated with thick la...
M4
3.5-4.5
45
7.0
10.0
0.8
16.5
3825053
3825053
300205490
BCT®
M4-55 RBB/FK ST
Steel
zinc plated with thick la...
M4
4.5-5.5
55
7.0
10.0
0.8
17.5
3824925
3824925
300200642
BCT®
M5-20 RBB/FK ST
Steel
zinc plated with thick la...
M5
0.5-2.0
20
8.0
11.0
1.0
17.0
3824791
3824791
300200638
BCT®
M5-30 RBB/FK ST
Steel
zinc plated with thick la...
M5
2.0-3.0
30
8.0
11.0
1.0
18.0
3826344
3826344
300200644
BCT®
M5-40 RBB/FK ST
Steel
zinc plated with thick la...
M5
3.0-4.0
40
8.0
11.0
1.0
19.0
3824511
3824511
300200650
BCT®
M5-50 RBB/FK ST
Steel
zinc plated with thick la...
M5
4.0-5.0
50
8.0
11.0
1.0
20.0
3826016
3826016
300200639
BCT®
M6-25 RBB/FK ST
Steel
zinc plated with thick la...
M6
0.5-2.5
25
9.0
13.0
1.5
17.5
3825330
3825330
300204819
BCT®
M6-40 RBB/FK ST
Steel
zinc plated with thick la...
M6
2.5-4.0
40
9.0
13.0
1.5
20.0
3824636
3824636
300200649
BCT®
M6-55 RBB/FK ST
Steel
zinc plated with thick la...
M6
4.0-5.5
55
9.0
13.0
1.5
21.5
9003984
9003984
300215477
BCT®
M6-70 RBB/FK ST
Steel
zinc plated with thick la...
M6
5.5-7.0
70
9.0
13.0
1.5
23.0
3826048
3826048
300207158
BCT®
M8-30 RBB/FK ST
Steel
zinc plated with thick la...
M8
1.0-3.0
30
11.0
16.0
1.5
20.5
3825057
3825057
300200571
BCT®
M8-50 RBB/FK ST
Steel
zinc plated with thick la...
M8
3.0-5.0
50
11.0
16.0
1.5
24.0
3825638
3825638
300200648
BCT®
M8-65 RBB/FK ST
Steel
zinc plated with thick la...
M8
4.5-6.5
65
11.0
16.0
1.5
26.0
9003989
9003989
300215471
BCT®
M8-85 RBB/FK ST
Steel
zinc plated with thick la...
M8
6.5-8.5
85
11.0
16.0
1.5
28.0
3826150
3826150
300200645
BCT®
M10-35 RBB/FK ST
Steel
zinc plated with thick la...
M10
1.0-3.5
35
13.0
19.0
2.0
26.0
3826207
3826207
300213035
BCT®
M10-60 RBB/FK ST
Steel
zinc plated with thick la...
M10
3.5-6.0
60
13.0
19.0
2.0
29.0
9003987
9003987
300200828
BCT®
M10-85 RBB/FK ST
Steel
zinc plated with thick la...
M10
6.0-8.5
85
13.0
19.0
2.0
34.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D