目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25559 - Blind rivet nuts small countersunk head, round shank, open end FASTEKS® FILKO TSN), steel, zinc plated with thick layer passivation
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25559 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25559/bn_25559.prj},{NB=3825945 (13.5)},{BNARTNR=3825945},{BNARTNR1=300158849},{BN=25559},{BNNORM1=FASTEKS® FILKO TSN},{BNMAT=Stahl},{BNSURFACE=verzinkt dickschichtpassiviert},{KENZIFFER=60},{VERS=1},{GW=M6},{NDM=6.000},{FORM=1},{K=3.50},{K1=3.5-6.0},{WVIS=Stahl, dickschichtpassiviert (RoHS konform)},{H=9.0},{D1=9.0},{D=10.0},{S=0.5},{L=17.5},{A1A=3.50},{A1B=6.00},{A2=9.00},{A3=10.00},{A4=0.50},{A5=17.50},{A6=7.50},{A7=9.80},{A8=0.70},{A9=4.92},{A10=1.00},{A11=1.29},{A12=0.50},{A13A=14.81},{A13B=11.55},{A14A=12.69},{A14B=10.67},{A15=0.70},{A17=0.80},{A21=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Borehole diameter +0,1
[mm]
D1
Ød
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
3825654
3825654
300163628
FASTEKS® FILKO TSN
M4-20 TSN ST
Steel
zinc plated with thick la...
M4
0.3-2.0
6.0
6.0
7.0
0.5
10.5
3825321
3825321
300152954
FASTEKS® FILKO TSN
M4-30 TSN ST
Steel
zinc plated with thick la...
M4
1.5-3.0
6.0
6.0
7.0
0.5
11.5
3825983
3825983
300164940
FASTEKS® FILKO TSN
M5-30 TSN ST
Steel
zinc plated with thick la...
M5
0.5-3.0
7.0
7.0
8.0
0.5
11.5
3826265
3826265
300152305
FASTEKS® FILKO TSN
M5-45 TSN ST
Steel
zinc plated with thick la...
M5
2.0-4.5
7.0
7.0
8.0
0.5
13.0
3825953
3825953
300155798
FASTEKS® FILKO TSN
M6-30 TSN ST
Steel
zinc plated with thick la...
M6
0.5-3.0
9.0
9.0
10.0
0.5
14.5
3826054
3826054
300156914
FASTEKS® FILKO TSN
M6-45 TSN ST
Steel
zinc plated with thick la...
M6
2.0-4.5
9.0
9.0
10.0
0.5
16.0
3825945
3825945
300158849
FASTEKS® FILKO TSN
M6-60 TSN ST
Steel
zinc plated with thick la...
M6
3.5-6.0
9.0
9.0
10.0
0.5
17.5
3824799
3824799
300155933
FASTEKS® FILKO TSN
M8-30 TSN ST
Steel
zinc plated with thick la...
M8
0.5-3.0
11.0
11.0
12.0
0.5
16.5
3824785
3824785
300156918
FASTEKS® FILKO TSN
M8-45 TSN ST
Steel
zinc plated with thick la...
M8
1.5-4.5
11.0
11.0
12.0
0.5
18.0
3824818
3824818
300155590
FASTEKS® FILKO TSN
M8-60 TSN ST
Steel
zinc plated with thick la...
M8
3.0-6.0
11.0
11.0
12.0
0.5
19.5
3825599
3825599
300165557
FASTEKS® FILKO TSN
M10-35 TSN ST
Steel
zinc plated with thick la...
M10
0.8-3.5
13.0
13.0
14.0
0.5
20.0
3825555
3825555
300156995
FASTEKS® FILKO TSN
M10-60 TSN ST
Steel
zinc plated with thick la...
M10
3.0-6.0
13.0
13.0
14.0
0.5
23.0
3825552
3825552
300154090
FASTEKS® FILKO TSN
M12-40 TSN ST
Steel
zinc plated with thick la...
M12
1.0-4.0
16.0
16.0
17.2
0.6
24.0
3825415
3825415
300153024
FASTEKS® FILKO TSN
M12-75 TSN ST
Steel
zinc plated with thick la...
M12
3.5-7.0
16.0
16.0
17.2
0.6
27.5
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D