目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25529 - Blind rivet nuts Multigrip knurled shank, flat head, open end (BCT® RBM/FK), steel, zinc plated with thick layer passivation
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.50 Multigrip blind rivet nuts
BN 25529 Blind rivet nuts Multigrip
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_50/bn_25529/bn_25529.prj},{NB=3825489 (0 0.5)},{BNARTNR=3825489},{BNARTNR1=300160674},{BN=25529},{BNNORM1=BCT®},{BNMAT=Stahl},{BNSURFACE=verzinkt dickschichtpassiviert},{M=M6},{NDM=6.000},{L1=8.0},{FORM=0},{KL=0.5},{WVIS=Stahl verzinkt},{KL1=0.5-6.0},{KE=60},{D=9.0},{D1=13.0},{S=1.5},{L=19.5},{KL2=0.5},{KL3=6.0},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L1
Thread lenghts
[mm]
KL1
K-Clamping range
ⁿ/ₐ
KE
Code number
[mm]
D
Borehole diameter +0.1
[mm]
D1
ØD-Head
[mm]
S
Head height
[mm]
L
Lenght
[mm]
3824663
3824663
300177658
BCT®
M4-40 RBM/FK ST
Steel
zinc plated with thick la...
M4
6.5
0.5-4.0
40
7.0
10.0
0.8
14.0
3825760
3825760
300200779
BCT®
M4-55 RBM/FK ST
Steel
zinc plated with thick la...
M4
6.5
2.5-5.5
55
7.0
10.0
0.8
15.5
3825673
3825673
300209470
BCT®
M4-70 RBM/FK ST
Steel
zinc plated with thick la...
M4
6.5
4.0-7.0
70
7.0
10.0
0.8
17.0
3826084
3826084
300162795
BCT®
M5-50 RBM/FK ST
Steel
zinc plated with thick la...
M5
8.0
0.5-5.0
50
8.0
11.0
1.0
17.0
3824827
3824827
300162794
BCT®
M5-70 RBM/FK ST
Steel
zinc plated with thick la...
M5
8.0
3.0-7.0
70
8.0
11.0
1.0
19.0
3824792
3824792
300200655
BCT®
M6-45 RBM/FK ST
Steel
zinc plated with thick la...
M6
8.0
0.5-4.5
45
9.0
13.0
1.5
17.5
3825489
3825489
300160674
BCT®
M6-60 RBM/FK ST
Steel
zinc plated with thick la...
M6
8.0
0.5-6.0
60
9.0
13.0
1.5
19.5
3824824
3824824
300160673
BCT®
M6-90 RBM/FK ST
Steel
zinc plated with thick la...
M6
8.0
4.0-9.0
90
9.0
13.0
1.5
22.5
3826116
3826116
300209479
BCT®
M8-60 RBM/FK ST
Steel
zinc plated with thick la...
M8
10.0
0.5-6.0
60
11.0
16.0
1.5
20.5
3825046
3825046
300160671
BCT®
M8-80 RBM/FK ST
Steel
zinc plated with thick la...
M8
10.0
0.5-8.0
80
11.0
16.0
1.5
23.0
3825261
3825261
300160672
BCT®
M8-110 RBM/FK ST
Steel
zinc plated with thick la...
M8
10.0
4.5-11.0
110
11.0
16.0
1.5
26.0
3824778
3824778
300205578
BCT®
M8-130 RBM/FK ST
Steel
zinc plated with thick la...
M8
10.0
6.5-13.0
130
11.0
16.0
1.5
28.0
3825248
3825248
300162798
BCT®
M10-70 RBM/FK ST
Steel
zinc plated with thick la...
M10
13.0
0.8-7.0
70
13.0
19.0
2.0
26.0
3825588
3825588
300176636
BCT®
M10-100 RBM/FK ST
Steel
zinc plated with thick la...
M10
13.0
1.5-10.0
100
13.0
19.0
2.0
30.0
3825909
3825909
300162800
BCT®
M10-140 RBM/FK ST
Steel
zinc plated with thick la...
M10
13.0
5.5-14.0
140
13.0
19.0
2.0
34.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D