카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25525 - Blind rivet nuts flat head, knurled shank, closed end (FASTEKS® FILKO RUC/FEFG), steel, zinc plated with thick layer passivation
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.10 Closed end blind rivet nuts
BN 25525 Blind rivet nuts
Powered by
CAD모델 선택
{bossard/02/02_200/02_200_200/02_200_200_10/bn_25525/bn25525.prj},{NB=3825449 (11.5)},{BNARTNR=3825449},{BNARTNR1=300153962},{BNNORM1=FASTEKS® FILKO RUC/FEFG},{BZC=M5 RUC/FEFG 3,5},{BNMAT=Stahl},{BNSURFACE=verzinkt dickschichtpassiviert},{VER=1},{GW=M5},{NDM=5.000},{FORM=1},{K=1.50},{K1=1.5-3.5},{W=Stahl, verzinkt, dickschichtpassiviert (RoHS konform)},{H=7.0},{D1=7.0},{SW=7.0},{D=9.0},{S=1.0},{L=19.2},{A1A=1.500},{A1B=3.50},{A2=7.00},{A3=9.00},{A4=1.00},{A5=19.20},{A6=5.90},{A7=6.20},{A9=4.13},{A10=0.50},{A13A=18.20},{A13B=16.70},{A14A=9.80},{A14B=8.80}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Borehole diameter +0,1
[mm]
D1
Ød
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
9005729
9005729
300215977
FASTEKS® FILKO RUC/FEFG
M3 RUC/FEFG 1,1
Steel
zinc plated with thick la...
M3
0.1-1.1
5.0
5.0
7.0
0.8
11.6
3825141
3825141
300205438
FASTEKS® FILKO RUC/FEFG
M3 RUC/FEFG 2,3
Steel
zinc plated with thick la...
M3
1.0-2.3
5.0
5.0
7.0
0.8
12.8
3825412
3825412
300175464
FASTEKS® FILKO RUC/FEFG
M3 RUC/FEFG 3,0
Steel
zinc plated with thick la...
M3
1.8-3.0
5.0
5.0
7.0
0.8
13.4
3825738
3825738
300154340
FASTEKS® FILKO RUC/FEFG
M4 RUC/FEFG 2,1
Steel
zinc plated with thick la...
M4
0.1-2.1
6.0
6.0
8.0
0.8
15.8
3826033
3826033
300152920
FASTEKS® FILKO RUC/FEFG
M4 RUC/FEFG 3,7
Steel
zinc plated with thick la...
M4
1.7-3.7
6.0
6.0
8.0
0.8
17.4
3824579
3824579
300152445
FASTEKS® FILKO RUC/FEFG
M5 RUC/FEFG 1,5
Steel
zinc plated with thick la...
M5
0.1-1.5
7.0
7.0
9.0
1.0
17.2
3824737
3824737
300153541
FASTEKS® FILKO RUC/FEFG
M5 RUC/FEFG 2,5
Steel
zinc plated with thick la...
M5
0.1-2.5
7.0
7.0
9.0
1.0
18.2
3825449
3825449
300153962
FASTEKS® FILKO RUC/FEFG
M5 RUC/FEFG 3,5
Steel
zinc plated with thick la...
M5
1.5-3.5
7.0
7.0
9.0
1.0
19.2
3825230
3825230
300159239
FASTEKS® FILKO RUC/FEFG
M6 RUC/FEFG 2,5
Steel
zinc plated with thick la...
M6
0.5-2.5
9.0
9.0
11.0
1.2
22.2
3824809
3824809
300153333
FASTEKS® FILKO RUC/FEFG
M6 RUC/FEFG 3,5
Steel
zinc plated with thick la...
M6
1.5-3.5
9.0
9.0
11.0
1.2
23.2
3824658
3824658
300152778
FASTEKS® FILKO RUC/FEFG
M8 RUC/FEFG 3,0
Steel
zinc plated with thick la...
M8
1.0-3.0
11.0
11.0
14.0
1.5
25.2
3826111
3826111
300154023
FASTEKS® FILKO RUC/FEFG
M8 RUC/FEFG 5,0
Steel
zinc plated with thick la...
M8
3.0-5.0
11.0
11.0
14.0
1.5
27.2
9005731
9005731
300215981
FASTEKS® FILKO RUC/FEFG
M10 RUC/FEFG 4,0
Steel
zinc plated with thick la...
M10
0.5-4.0
13.0
13.0
16.0
1.5
32.8
3825600
3825600
300174547
FASTEKS® FILKO RUC/FEFG
M10 RUC/FEFG 5,5
Steel
zinc plated with thick la...
M10
2.0-5.5
13.0
13.0
16.0
1.5
34.3
9005732
9005732
300215980
FASTEKS® FILKO RUC/FEFG
M12 RUC/FEFG 4,2
Steel
zinc plated with thick la...
M12
0.1-4.2
16.0
16.0
20.0
1.7
36.2
9005733
9005733
300215978
FASTEKS® FILKO RUC/FEFG
M12 RUC/FEFG 7,6
Steel
zinc plated with thick la...
M12
3.5-7.6
16.0
16.0
20.0
1.7
39.6
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D