카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25515 - Blind rivet nuts small countersunk head, knurled shank, open end (FASTEKS® FILKO RC/ROKS), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25515 Blind rivet nuts
Powered by
CAD모델 선택
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25515/bn_25515.prj},{NB=3825647 (11.5)},{BNARTNR=3825647},{BNARTNR1=300141563},{BNNORM1=FASTEKS® FILKO RC/ROKS},{BZC=M5 RC/ROKS 3,5},{BNMAT=INOX A2},{GW=M5},{NDM=5.000},{FORM=1},{K=1.50},{K1=1.5-3.5},{W=Nichtrostender Stahl 1.4570},{H=7.0},{D1=7.0},{SW=7.0},{D=8.0},{S=0.4},{L=11.6},{A1A=1.50},{A1B=3.50},{A2=7.00},{A3=8.00},{A4=0.40},{A5=11.60},{A6=5.80},{A7=5.60},{A9=4.13},{A10=0.50},{A13A=10.60},{A13B=9.10},{A14A=9.00},{A14B=8.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Borehole diameter +0,1
[mm]
D1
Ød
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
3825150
3825150
300149223
FASTEKS® FILKO RC/ROKS
M3 RC/ROKS 1,1
Stainless steel A2
M3
0.1-1.1
5.0
5.0
5.8
0.3
6.7
3825748
3825748
300145353
FASTEKS® FILKO RC/ROKS
M3 RC/ROKS 2,3
Stainless steel A2
M3
1.0-2.3
5.0
5.0
5.8
0.3
7.9
3826136
3826136
300139788
FASTEKS® FILKO RC/ROKS
M3 RC/ROKS 3,2
Stainless steel A2
M3
2.3-3.2
5.0
5.0
5.8
0.3
9.1
3824815
3824815
300145008
FASTEKS® FILKO RC/ROKS
M4 RC/ROKS 1,3
Stainless steel A2
M4
0.1-1.3
6.0
6.0
6.8
0.3
8.4
3824868
3824868
300163575
FASTEKS® FILKO RC/ROKS
M4 RC/ROKS 2,3
Stainless steel A2
M4
1.0-2.3
6.0
6.0
6.8
0.3
9.7
3824543
3824543
300135587
FASTEKS® FILKO RC/ROKS
M4 RC/ROKS 3,0
Stainless steel A2
M4
1.8-3.0
6.0
6.0
6.8
0.3
9.9
3825920
3825920
300144481
FASTEKS® FILKO RC/ROKS
M5 RC/ROKS 1,5
Stainless steel A2
M5
0.1-1.5
7.0
7.0
8.0
0.4
9.6
3826122
3826122
300174111
FASTEKS® FILKO RC/ROKS
M5 RC/ROKS 2,5
Stainless steel A2
M5
0.5-2.5
7.0
7.0
8.0
0.4
10.6
3825647
3825647
300141563
FASTEKS® FILKO RC/ROKS
M5 RC/ROKS 3,5
Stainless steel A2
M5
1.5-3.5
7.0
7.0
8.0
0.4
11.6
3825874
3825874
300144405
FASTEKS® FILKO RC/ROKS
M6 RC/ROKS 1,5
Stainless steel A2
M6
0.1-1.5
9.0
9.0
10.0
0.4
11.9
3825087
3825087
300135600
FASTEKS® FILKO RC/ROKS
M6 RC/ROKS 3,5
Stainless steel A2
M6
1.5-3.5
9.0
9.0
10.0
0.4
13.9
3824862
3824862
300142787
FASTEKS® FILKO RC/ROKS
M8 RC/ROKS 1,8
Stainless steel A2
M8
0.1-1.8
11.0
11.0
12.0
0.4
14.4
3825316
3825316
300166230
FASTEKS® FILKO RC/ROKS
M8 RC/ROKS 3,0
Stainless steel A2
M8
1.0-3.0
11.0
11.0
12.0
0.4
15.6
3824704
3824704
300142260
FASTEKS® FILKO RC/ROKS
M8 RC/ROKS 5,0
Stainless steel A2
M8
3.0-5.0
11.0
11.0
12.0
0.4
17.6
3825187
3825187
300143166
FASTEKS® FILKO RC/ROKS
M10 RC/ROKS 3,2
Stainless steel A2
M10
0.1-3.2
13.0
13.0
14.4
0.6
19.1
3825180
3825180
300142918
FASTEKS® FILKO RC/ROKS
M10 RC/ROKS 5,5
Stainless steel A2
M10
2.5-5.5
13.0
13.0
14.4
0.6
21.4
3825406
3825406
300146031
FASTEKS® FILKO RC/ROKS
M12 RC/ROKS 4,2
Stainless steel A2
M12
0.1-4.2
16.0
16.0
17.4
0.6
23.0
3824836
3824836
300164462
FASTEKS® FILKO RC/ROKS
M12 RC/ROKS 7,6
Stainless steel A2
M12
4.0-7.6
16.0
16.0
17.4
0.6
26.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D