카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 252 - Flat round head rivets (DIN 674), aluminum, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.800 Solid rivets
02.200.800.10 Solid rivets
BN 252 Flat round head rivets
Powered by
CAD모델 선택
{bossard/02/02_200/02_200_800/02_200_800_10/bn_252/bn_252.prj},{NB=BN 252 1031074 flat round head rivet A 4x8 KL=3},{CNSORDERNO=1031074},{BNARTNR=1031074},{BNNORM1=DIN 674},{CNSMAT=Aluminium},{BNMAT=Aluminium},{BNSURFACE=blank},{D=4.0},{L=8},{EB=A},{EB2= 'A', 'Form A', 'B', 'Form B'},{KL=3},{DK=9.000},{D1=3.870},{E=2.000},{K=2.000},{R=0.300},{R1=7.100},{D7=4.200},{D8=7.000},{KA=2.400},{RA=3.800},{KB=1.900},{TB=1.800}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Oberfläche
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
D1
Shank diameter min.
[mm]
E
Length max.
[mm]
K
Head height js14
[mm]
R
Transition radius max.
[mm]
R1
Radius ~
[mm]
D7
Hole diameter
[mm]
D8
Closing head diameter
[mm]
KA
Closing head - form A
[mm]
RA
Radius - form A
[mm]
KB
Closing head - form B
[mm]
TB
Length form B
[mm]
BN 252 1030310 flat round...
1030310
DIN 674
Aluminum
plain
2.0
3
4.500
1.870
1.000
1.000
0.200
3.600
2.100
3.500
1.200
1.900
0.800
0.800
BN 252 1030450 flat round...
1030450
DIN 674
Aluminum
plain
2.0
4
4.500
1.870
1.000
1.000
0.200
3.600
2.100
3.500
1.200
1.900
0.800
0.800
BN 252 1030469 flat round...
1030469
DIN 674
Aluminum
plain
2.0
5
4.500
1.870
1.000
1.000
0.200
3.600
2.100
3.500
1.200
1.900
0.800
0.800
BN 252 1030477 flat round...
1030477
DIN 674
Aluminum
plain
2.0
6
4.500
1.870
1.000
1.000
0.200
3.600
2.100
3.500
1.200
1.900
0.800
0.800
BN 252 1030507 flat round...
1030507
DIN 674
Aluminum
plain
2.0
8
4.500
1.870
1.000
1.000
0.200
3.600
2.100
3.500
1.200
1.900
0.800
0.800
BN 252 1030655 flat round...
1030655
DIN 674
Aluminum
plain
2.0
10
4.500
1.870
1.000
1.000
0.200
3.600
2.100
3.500
1.200
1.900
0.800
0.800
BN 252 1030663 flat round...
1030663
DIN 674
Aluminum
plain
2.5
4
5.600
2.370
1.250
1.300
0.200
4.200
2.600
4.400
1.500
2.400
1.000
1.000
BN 252 1030671 flat round...
1030671
DIN 674
Aluminum
plain
2.5
6
5.600
2.370
1.250
1.300
0.200
4.200
2.600
4.400
1.500
2.400
1.000
1.000
BN 252 1030698 flat round...
1030698
DIN 674
Aluminum
plain
2.5
8
5.600
2.370
1.250
1.300
0.200
4.200
2.600
4.400
1.500
2.400
1.000
1.000
BN 252 1030841 flat round...
1030841
DIN 674
Aluminum
plain
2.5
10
5.600
2.370
1.250
1.300
0.200
4.200
2.600
4.400
1.500
2.400
1.000
1.000
BN 252 1030876 flat round...
1030876
DIN 674
Aluminum
plain
3.0
4
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 252 1064622 flat round...
1064622
DIN 674
Aluminum
plain
3.0
5
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 252 1030892 flat round...
1030892
DIN 674
Aluminum
plain
3.0
6
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 252 1030914 flat round...
1030914
DIN 674
Aluminum
plain
3.0
8
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 252 1030965 flat round...
1030965
DIN 674
Aluminum
plain
3.0
10
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 252 1031023 flat round...
1031023
DIN 674
Aluminum
plain
3.0
12
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 252 1031031 flat round...
1031031
DIN 674
Aluminum
plain
3.0
16
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 252 1031058 flat round...
1031058
DIN 674
Aluminum
plain
3.0
18
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
BN 252 1031066 flat round...
1031066
DIN 674
Aluminum
plain
4.0
6
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
BN 252 1031074 flat round...
1031074
DIN 674
Aluminum
plain
4.0
8
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
BN 252 1031082 flat round...
1031082
DIN 674
Aluminum
plain
4.0
10
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
BN 252 1031104 flat round...
1031104
DIN 674
Aluminum
plain
4.0
12
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
BN 252 1031228 flat round...
1031228
DIN 674
Aluminum
plain
4.0
16
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
BN 252 1031236 flat round...
1031236
DIN 674
Aluminum
plain
4.0
18
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
BN 252 1031244 flat round...
1031244
DIN 674
Aluminum
plain
4.0
20
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D