目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25034 - Blind rivet nuts flat head, semi-hexagonal shank, open end (FASTEKS® FILKO HC/4404F), stainless steel A4
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25034 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25034/bn_25034.prj},{NB=3826193 (11.5)},{BNARTNR=3826193},{BNARTNR1=300123488},{BNNORM1=FASTEKS® FILKO HC/4404F},{BZC=M5 HC/4404F 3,5},{BNMAT=INOX A4},{GW=M5},{NDM=5.000},{FORM=1},{K=1.50},{K1=1.5-3.5},{W=Nichtrostender Stahl 1.4404 (A4)},{H=7.0},{D1=7.0},{SW=7.0},{D=9.0},{S=1.0},{L=11.2},{A1A=1.50},{A1B=3.50},{A2=7.00},{A3=9.00},{A4=1.00},{A5=11.20},{A6=5.80},{A7=6.50},{A9=4.13},{A10=0.50},{A13A=10.50},{A13B=8.50},{A14A=9.60},{A14B=8.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Borehole diameter +0,1
[mm]
D1
Ød
[mm]
SW
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
3824573
3824573
300123485
FASTEKS® FILKO HC/4404F
M4 HC/4404F 1,3
Stainless steel A4
M4
0.1-1.3
6.0
6.0
6.0
8.0
0.8
8.3
9005646
9005646
300215971
FASTEKS® FILKO HC/4404F
M4 HC/4404F 2,1
Stainless steel A4
M4
0.8-2.1
6.0
6.0
6.0
8.0
0.8
9.0
3825381
3825381
300123486
FASTEKS® FILKO HC/4404F
M4 HC/4404F 3,0
Stainless steel A4
M4
1.8-3.0
6.0
6.0
6.0
8.0
0.8
9.9
3825966
3825966
300123487
FASTEKS® FILKO HC/4404F
M5 HC/4404F 1,5
Stainless steel A4
M5
0.1-1.5
7.0
7.0
7.0
9.0
1.0
9.5
3826193
3826193
300123488
FASTEKS® FILKO HC/4404F
M5 HC/4404F 3,5
Stainless steel A4
M5
1.5-3.5
7.0
7.0
7.0
9.0
1.0
11.2
3825938
3825938
300123489
FASTEKS® FILKO HC/4404F
M6 HC/4404F 1,5
Stainless steel A4
M6
0.1-1.5
9.0
9.0
9.0
11.0
1.2
11.8
3825158
3825158
300123490
FASTEKS® FILKO HC/4404F
M6 HC/4404F 3,5
Stainless steel A4
M6
1.5-3.5
9.0
9.0
9.0
11.0
1.2
13.8
3826009
3826009
300123491
FASTEKS® FILKO HC/4404F
M8 HC/4404F 1,8
Stainless steel A4
M8
0.1-1.8
11.0
11.0
11.0
14.0
1.5
14.2
3824721
3824721
300165955
FASTEKS® FILKO HC/4404F
M8 HC/4404F 3,0
Stainless steel A4
M8
1.0-3.0
11.0
11.0
11.0
14.0
1.5
15.4
3825131
3825131
300105156
FASTEKS® FILKO HC/4404F
M8 HC/4404F 5,0
Stainless steel A4
M8
3.0-5.0
11.0
11.0
11.0
14.0
1.5
17.4
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D