카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25021 - Blind rivet nuts flat head, round shank, open end (FASTEKS® FILKO C/4404F), stainless steel A4
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25021 Blind rivet nuts flat head, round shank, open end
Powered by
CAD모델 선택
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25021/bn_25021.prj},{NB=3825168 (11.5)},{BNARTNR=3825168},{BNARTNR1=300123503},{BNNORM1=FASTEKS® FILKO C/4404F},{BZC=M5 C/4404F 3,5},{BNMAT=INOX A4},{GW=M5},{NDM=5.000},{FORM=1},{K=1.50},{K1=1.5-3.5},{W=Nichtrostender Stahl 1.4404 (A4)},{H=7.0},{D1=7.0},{SW=7.0},{D=9.0},{S=1.0},{L=11.2},{A1A=1.50},{A1B=3.50},{A2=7.00},{A3=9.00},{A4=1.00},{A5=11.20},{A6=5.80},{A7=6.20},{A9=4.13},{A10=0.50},{A13A=10.50},{A13B=8.50},{A14A=9.80},{A14B=8.80}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Borehole diameter +0,1
[mm]
D1
Ød
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
3825100
3825100
300123500
FASTEKS® FILKO C/4404F
M4 C /4404F 1,3
Stainless steel A4
M4
0.1-1.3
6.0
6.0
8.0
0.8
8.3
9005520
9005520
300215885
FASTEKS® FILKO C/4404F
M4 C/4404F 2,1
Stainless steel A4
M4
0.8-2.1
6.0
6.0
8.0
0.8
9.0
3825617
3825617
300123501
FASTEKS® FILKO C/4404F
M4 C/4404F 3,0
Stainless steel A4
M4
1.8-3.0
6.0
6.0
8.0
0.8
9.9
3825914
3825914
300123502
FASTEKS® FILKO C/4404F
M5 C/4404F 1,5
Stainless steel A4
M5
0.1-1.5
7.0
7.0
9.0
1.0
9.5
3825168
3825168
300123503
FASTEKS® FILKO C/4404F
M5 C/4404F 3,5
Stainless steel A4
M5
1.5-3.5
7.0
7.0
9.0
1.0
11.2
3825944
3825944
300123504
FASTEKS® FILKO C/4404F
M6 C/4404F 1,5
Stainless steel A4
M6
0.1-1.5
9.0
9.0
11.0
1.2
11.8
3826242
3826242
300123505
FASTEKS® FILKO C/4404F
M6 C/4404F 3,5
Stainless steel A4
M6
1.5-3.5
9.0
9.0
11.0
1.2
13.8
3824932
3824932
300123506
FASTEKS® FILKO C/4404F
M8 C/4404F 1,8
Stainless steel A4
M8
0.1-1.8
11.0
11.0
14.0
1.5
14.2
3824766
3824766
300163048
FASTEKS® FILKO C/4404F
M8 C/4404F 3,0
Stainless steel A4
M8
0.5-3.0
11.0
11.0
14.0
1.5
15.4
3825251
3825251
300123507
FASTEKS® FILKO C/4404F
M8 C/4404F 5,0
Stainless steel A4
M8
2.5-5.0
11.0
11.0
14.0
1.5
17.4
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D