目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25011 - Blind rivet nuts flat head, semi-hexagonal shank, open end (TUBTARA® HUPO/HSPO), stainless steel A4
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25011 Blind rivet nuts flat head, semi-hexagonal shank, open end
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25011/bn_25011.prj},{NB=BOSSARD M5HUPO50 A4 (13)},{IDNR=},{BNARTNR=9061281},{BNARTNR1=},{BNNORM1=TUBTARA®},{W=INOX A4},{CODE=M5HUPO50 A4},{GW=M5},{NDM=5.000},{FORM=1},{L=13.5},{D2=7},{D3=10},{S=1.0},{SW=7},{H=7.1},{K=3.00},{K1=3.0-5.0},{A1A=3.00},{A1B=5.00},{A2=7.00},{A3=8.00},{A4=0.40},{A5=11.60},{A6=5.80},{A7=5.60},{A9=4.13},{A10=0.50},{A13A=10.60},{A13B=8.60},{A14A=9.00},{A14B=8.30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NENN
ⁿ/ₐ
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
W
Material
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
GW
Thread (Ød1)
ⁿ/ₐ
L
[mm]
D2
Ød2
[mm]
D3
Ød3
[mm]
S
[mm]
SW
[mm]
H
Hex hole
[mm]
K1
Grip range K
ⁿ/ₐ
BOSSARD M4HUPO20 A4
M4HUPO20 A4
3826168
300156422
TUBTARA®
Stainless steel A4
M4HUPO20 A4
M4
11.0
6
9
1.0
6
6.1
0.5-2.0
BOSSARD M5HUPO30 A4
M5HUPO30 A4
3825155
300156423
TUBTARA®
Stainless steel A4
M5HUPO30 A4
M5
11.5
7
10
1.0
7
7.1
0.5-3.0
BOSSARD M5HUPO50 A4
M5HUPO50 A4
9061281
TUBTARA®
Stainless steel A4
M5HUPO50 A4
M5
13.5
7
10
1.0
7
7.1
3.0-5.0
BOSSARD M6HUPO30 A4
M6HUPO30 A4
3824678
300156426
TUBTARA®
Stainless steel A4
M6HUPO30 A4
M6
14.5
9
12
1.5
9
9.1
0.5-3.0
BOSSARD M6HUPO50 A4
M6HUPO50 A4
9031000
TUBTARA®
Stainless steel A4
M6HUPO50 A4
M6
16.5
9
12
1.5
9
9.1
3.0-5.0
BOSSARD M8HUPO30 A4
M8HUPO30 A4
3825639
300156428
TUBTARA®
Stainless steel A4
M8HUPO30 A4
M8
16.0
11
15
1.5
11
11.1
0.5-3.0
BOSSARD M8HUPO55 A4
M8HUPO55 A4
9061280
TUBTARA®
Stainless steel A4
M8HUPO55 A4
M8
18.5
11
15
1.5
11
11.1
3.0-5.5
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D